english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Object Detection Catalog 08/09 - Connectivity
Decrease your set-up time as well as system downtime by using Balluff’s quick-disconnect sensors with our complete line of cordsets and accessories.
PDF:
Release: Mar 2008
Filesize: 3.39 MB

Decrease your set-up time as well as system downtime by using Balluff’s quick-disconnect sensors with our complete line of cordsets and accessories. Balluff offers a wide variety of connectivity solutions to meet your connection needs.

Page Description
6.2 Selection Guide
6.3-6.9 Part Number Descriptions
Cordsets & Splitters
6.10 M5 Single ended Cordsets
6.10 M5 Double ended Cordsets
 
6.11 Nano M8 Single ended Cordsets
6.12-6.13 Nano M8 Double ended Cordsets
6.14 Nano M8 Splitters
 
6.15-6.16 Micro DC M12 Single ended Cordsets
6.17 Micro MQ12 1/4 Turn Single- and Double-ended Cordsets
6.18 Micro DC M12 Double ended Cordsets
6.19 Micro DC M12 Splitters
 
6.20 Micro AC 1/2"x20 UNF Single ended Cordsets
6.21 Micro AC 1/2"x20 UNF Double ended Cordsets
 
6.22 Mini Size A Single ended Cordsets
6.23 Mini Size B, C Single ended Cordsets
6.24 Mini Size A Double ended Cordsets
Multiple Interface Blocks & Home Run Cordsets
6.26-6.27 Nano M8 3-pin MIBs 4, 8 port
6.27 M16 Home Run Cordset
 
6.28 Micro DC M12 4-pin MIBs 4, 8 port Cable Out, Quick Disconnect
6.29 Micro DC M12 5-pin MIBs 4, 8 port Cable Out
6.30 Micro DC M12 5-pin MIBs 4, 8 port Quick Disconnect
6.32 Micro DC M12 5-pin MIBs 8 port Pigtail and Home Run Cordset
6.31 M23 Home Run Cordset
 
6.33 Micro AC 1/2"x20 UNF 3-pin MIBs 4, 8 port
 
6.34 Mini Size A 3-pin MIBs 4, 8 port 
Receptacles
6.40 Nano M8 - M8x0.5, - M8x1.0 Receptacles 3, 4-pole
 
6.36 Micro DC M12 - 1/2" Receptacles 3, 4, 5-pole
6.36 Micro DC M12 - 1/4" Receptacles 3, 4, 5-pole
6.40 Micro DC M12 - M16x1.5, - M20x1.5 Receptacles 3, 4, 5-pole
 
6.37 Micro AC 1/2" - 1/4" NPT Receptacles 3, 4, 5, 6-pole
6.37 Micro AC 1/2" - 1/2"x14 NPT Receptacles 3, 4, 5, 6-pole
6.40 Micro AC 1/2" - M16x1.5, - M20x1.5 Receptacles 3-pole
 
6.38 Mini Size A - 1/2" Receptacles 3, 4, 5, 6-pole
6.41 Mini Size A - M20x1.5 Receptacles 3, 4, 5-pole
6.39 Mini Size B - 1/2" Receptacles 6, 7, 8, 9, 10, 12-pole
6.41 Mini Size B - M20x1.5 Receptacles 6, 7, 8-pole
6.42 Mini Size C - M20x1.5 Receptacles 9, 10, 12-pole
 
6.42 M23 - M20x1.5 Receptacles 19-pole
Field Attachables
6.43 Nano M8 Solder version 3-pin
6.44 Nano M8 Insulation displacement version 3, 4-pin
 
6.43 Micro DC M12 Screw terminal version 4-pin
6.44 Micro DC M12 Insulation displacement version 4-pin
 
6.43 Micro AC 1/2" Screw termianla version 3-pin
 
6.45 Mini Size A Screw terminal version 3, 4-pin
 
6.45 M23 Solder version 19-pin
1-800-543-8390        http://www.balluff.com/us