english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Balluff’s new Sharpshooter vision based sensors provide advanced rotational search & output logic
Balluff has introduced a new advanced Sharpshooter vision based sensor with increased functionality and advanced vision sensing capability at a lower price than traditional vision sensors.

The new advanced Sharpshooter adds 360o part rotation recognition, which allows infinite part position recognition. All configured inspections are also compensated for the parts rotation, minimizing the need to tightly fixture parts, while reducing setup costs. The new Sharpshooter’s added output logic functionality provides the ability to link any tool or combination of tools to any output. This allows the inspection to be customized to any production situation where simple inspection results are not enough.

For further information, visit: http://www.balluff.com/sharpshooter

The new Sharpshooter uses an updated version of it’s free ConVis configuration and emulation software. This new ConVis 1.2 version of software supports all sensors in the Sharpshooter line, and provides added functionality, including DHCP (Dynamic Host Configuration Protocol) for remotely assigning IP addresses and rotatable tool regions for greater tool flexibility and use.

In most production error proofing situations, vision sensors or vision systems can be major overkill – too expensive, too much functionality, and just too complex. Because Sharpshooter can be configured and used like a smart sensor, it is much easier to setup and use than these other complex vision solutions, and yet it provides far more functionality than any discrete sensor array. Sharpshooter is the first vision-based sensor designed to be an extension of your present sensor-based error proofing system. It provides reliable part or feature presence/absence and inspection, position detection, plus dimension verification all in one product. This single unit vision-based sensor replaces expensive, cumbersome multi-sensor solutions reliably. Its small size works better for convenient set up and operation with faster return on investment than other more expensive vision sensors or systems. The Sharpshooter is the first vision based sensor you’ll adopt and probably the last vision product you’ll ever need.

# # #

Balluff Inc., the U.S. subsidiary of Balluff GmbH, Neuhausen, Germany, is a leading manufacturer of a wide range of inductive, optical, capacitive and magnetic sensors as well as linear position transducers and ID systems. Balluff products for OEM and factory floor solutions are used to control, regulate, automate, assemble, position, and monitor manufacturing, assembly, and packaging sequences for industries including metalworking, automotive, plastics, material handling, wood processing, aerospace, electrical, and electronics.

END

Editors: please contact Vestal Simms, (1 800 543-8390) for clarifications and additional information, or e-mail to Vestal.Simms@Balluff.com

Direct reader service inquiries to: Press Manager

Balluff Inc.
8125 Holton Drive
Florence, KY 41042

In Canada only , contact Norman J. Clarke, President, Balluff Canada, 2840 Argentia Road, Unit # 2, Mississauga, ON L5N 8G4, Phone 1-800-927-9654 or

Tel: 905-816-1494, 905-816-1411, E-mail: balluff.canada@balluff.ca

1-800-543-8390        http://www.balluff.com/us