english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Our Products

Intelligent Balluff Sensor Solutions - A sensor for every application.

Electromechanical, inductive, photoelectric, capacitive, magnetic, magnetoresistive, magnetostrictive, magneto-inductive, ID Systems. Balluff provides one of the broadest lines of sensors available to give you more technological and application-driven solutions than any other competitor. All Balluff lines reflect the latest in high technology, such as laser, long range capability, and the ability to survive in the toughest environments.

Our Products are Designed for Productivity

Ruggedness
Micropulse transducers withstand shock up to 100 g and provide repeatability of a few μm even under this load. And the IP 67 enclosure rating means they are also extremely insensitive to environmental effects.

Dynamics
Our new BIW inductive linear position sensor works at a sampling rate of 20kHz and is therefore ideal for sensing highly dynamic processes.

Long Range
Whether you need longer range with the same housing, or the same range with a smaller housing, Balluff provides 2×, 3× and 4× sensors to sense further out, fit into smaller places, or install away from hot, caustic, or dangerous impact environments.

Miniaturization
Balluff leads the world when it comes to mini solutions. Some
examples: Flip-chip technology enables us to pioneer 3 mm inductive sensors. Balluff's BMF 303 magnetic field sensor is small enough to allow multiple installations to fit into the tiniest slots on one inch cylinders. Our BIS C-121 is the smallest data carrier design; perfect for tracking microelectronic components during production.

Standardization
Standard configuration sensors and mounting solutions can substantially increase productivity and lower supply chain costs. Balluff provides a complete range of sensing solutions within your choice of just one sensor configuration. And we provide a range of standardized quick-change mounting solutions that dramatically lowers replacement and installation time right where it’s needed – on the production line.

1-800-543-8390        http://www.balluff.com/us