Profibus/Micropulse® Transducer Interface Block
Connecting multiple linear position transducers to your Profibus network
Features:
■ Connect up to four economical Micropulse
START/STOP linear transducers
■ Use up to 15 position magnets on each Micropulse
transducer
■ Accepts Micropulse transducer output types P111,
P110, M1, and P1
■ Provides detailed diagnostic feedback over Profibus
network
■ Rugged metal housing withstands demanding applications
Application:
|
This Profibus/ Micropulse interface block combines discrete, analog, and linear positioning devices into one Profibus node, saving time and money in installation and component costs. |
Profibus/Micropulse interface blocks are available in the following types:
| Ordercode |
Number of digital inputs |
Number of analog inputs |
Number of Start/Stop inputs |
Product view |
BNI001A |
8 |
- |
4 |
|
BNI002H |
- |
4 |
4 |
Some of the Micropulse transducers stroke lengths include:
Cordsets and connectors include:
| Ordercode |
Cable length |
Cordset type |
Connector type |
Product view |
BCC00R0 |
5 m |
Double-ended, shielded |
M12, 8-wire, male/female |

|
BCC00R1 |
10 m |
BCC00YF |
5 m |
Single-ended, shielded |
M12, 8-wire, female |

|
BCC00YH |
10 m |
BCC00TL  |
0 m |
Field attachable |
M12, 8-pin, male |

|