deutsch
 
english
Home  |  Aktuelles  |  Produktselektor  |  Suche  |  Downloads  |  Das Unternehmen  |  Karriere  |  Kontakt
Suche

         

Ultrasonic Sensors BUS
Precise all-rounder with remarkable operating range
 
Whether position detection, distance measurement or the detection of solid, powder or liquid media: BUS ultrasonic sensors are precise all-rounders. And always high-performance – independent of color, transparency and surface properties. Even poor lighting conditions and dark or opaque or transparent and reflective objects pose no problem.

Ultrasonic sensors can also replace conventional sensors or supply additional distance information. You simply decide want you want to use.

Benefits:

 – Simple solutions to challenging applications e.g. sound-dampening
    materials such as foam, Styrofoam etc.
 – Safely handle critical environmental conditions e.g. soiling, dust or mist
 – Extremely precise detection independent of the object

Applications:



Efficiently monitor filling level:

BUS sensors are not influenced by media properties. They are able to contactlessly and reliably detect nearly all powder, paste and liquid materials.




Reliably detect and count objects:

Packing well means using available space efficiently. Balluff BUS ultrasonic sensors, whose narrow sound cone gets top marks in tight spaces. 

Ultrasonic Sensors BUS for object detection: 

 Ordering code             Housing size   Switching output  Operating range   
  BUS0005  M12×1  PNP NO/NC  25...200 mm
  BUS000P  M18×1  PNP NO  200...1500 mm
  BUS000A  80×80×50 mm 
 (Maxisensor)
 PNP 2× programmable
 NO/NC
 600...6000 mm
  You can find all BUS versions for object detection here.


Ultrasonic Sensors BUS for analog distance measurement:

 Ordering code                   Housing size   Switching output      Measuring range   
  BUS000L  M18×1  0...10 V DC  200...1500 mm
  BUS0015  M30×1,5  0...10 V DC or
 4...20 mA and 2×
 PNP NO/NC
 350...3500 mm
  BUS0009  41×26×12 mm (R05)
 0...10 V DC  25...250 mm
  You can find all BUS versions for analog distance measurement here.



Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0