deutsch
 
english
Home  |  Aktuelles  |  Produktselektor  |  Suche  |  Downloads  |  Das Unternehmen  |  Karriere  |  Kontakt
       Zur Datenblattsuche 

Volltextsuche


         

Industrial Identification RFID
RFID-Systems with applications

Balluff Industrial RFID leads the way in applications that require high quality, a high degree of production reliability and optimized processes. Our BIS achieve an extremely high degree of quality regarding handling and assembly, commodity production and storage, internal company logistics and access control. Even tool management and driverless transport systems operate faultlessly with BIS.

Take advantage of the different system versions:

Balluff Industrial RFID-Systeme BIS C

  BIS C

   – universally usable
   – 70 KHz/455 KHz
      (low frequency LF)

  Application:

Balluff Industrial RFID-Systeme BIS L

  BIS L

   – reasonably priced data carrier
   – 125 KHz
      (low frequency LF)

  Applications:

Balluff Industrial RFID-Systeme BIS S

  BIS S

   – large data carrier
   – 1 MHz / 3,6 MHz
      (high frequency HF)

  Application:

Balluff Industrial RFID-Systeme BIS M

  BIS M

   – fast data transfer
   – 13,56 MHz
      (high frequency HF)

  Application:

    Automation
Balluff Industrial RFID-Systeme BIS U

  BIS U

   – huge distances
   – 868 MHz
      (ultra high frequency UHF)

  Applications:



Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0