english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

BunkerProx® Inductive Sensor
For high impact welding applications

Balluff’s new BunkerProx® sensor represents a new concept in inductive sensor protection. Intended for the most rugged and physically abusive welding and metalworking applications, BunkerProx incorporates a robust design that can take the abuse of heavy part loading and welding operations.

Read more about BunkerProx here

The BunkerProx Advantages:

  • Thick metal housing protects sensor against mechanical damage
  • Unique one piece connector/body eliminates connector failures 
  • Thick sensor walls provide intermittent heat sink, protecting internal electronics
  • Frontal-impact deflection ring protects face from repeated impact
  • Ceramic face resists weld spatter burn-through up to 2200°F
  • Weld spatter-resistant coating repels weld spatter build up
  • Weld Field Immune electronics provide error free operation
Application example: 
BunkerProx in an abusive weld cell lasted 10 times longer than previous weld sensor

The BunkerProx inductive sensor is available in the following version: 

 Ordering code

 Output 

Size

 Connector type

Sensing Range

BES03MY

PNP, NO

M18

M12, 4-pin

 4 mm


See all inductive sensors for welding 
1-800-543-8390        http://www.balluff.com/us