english
Home  |  News  |  Products  |  Search  |  Literature  |  Company  |  Contact Us
Search

         

Balluff Industrial RFID BIS U
... the right data at the right time at the right place

For 100 % quality and maximum safety even from long distances

With unlimited read/write cycles, the Industrial
RFID BIS U ensures flexible and fast
communication.
Even for large data quantities and in highly
dynamic applications. The BIS U thereby
ensures 100% quality and, with an operating
range of 6 m, bridges even large distances.
And economically, since BUS U can detect
and process multiple data carriers at once.

The benefits:
 
 – UHF technology (868 MHz) 
 – Reliable identification over long distance
 – Simultaneous detection and processing of multiple
    data carriers
 – Fastest data processing, even in dynamic applications
 – More process transparency
 – Rugged metal housing

Application example:





Balluff Ltd, 4 Oakwater Ave, Cheadle Royal Business Park, Cheadle, Cheshire, SK8 3SR
Tel: 0161 282 4740