english
Home  |  News  |  Products  |  Search  |  Literature  |  Company  |  Contact Us  |  Partners
Search

         

Profibus I/O Modules
Balluff I/O modules for Profibus networks are industrial strength, machine mountable, and fully featured.

The Profibus modules tough all metal housing survives rough treatment and its low profile keeps cables protected. High density inputs double the input count. Easily accessible set up switches make addressing fast and simple. Large, bright LEDs are highly visible. A selection of compatible cables and connectors are also available for constructing and supporting a full Profibus network.

•    Robust all metal low profile housings

•    Easy set up

•    Large highly visible LEDs

•    Input-only and configurable models available



Highly visible LEDs make troubleshooting easier, decreasing downtime. Most IP67 rated, machine mount modules use small pinpoint LEDs to show the status and fault state of each I/O point. The abundance of cordsets these modules typically have makes viewing the status LEDs almost impossible. Balluff’s LEDs boast some of the largest and brightest I/O LEDs in the industry, allowing them to be seen from a distance even when partially obscured by cordsets.

Many applications in the industrial networking environment call for a robust IP67 I/O module. Non-potted, plastic housed I/O modules are often installed in environments with high vibration, high heat, slag spatter, and caustic substances. Balluff Machine Mount modules are fully potted, metal bodied, and designed to survive most anywhere.


Part Number
BNI PBS-104-000-Z001
BNI PBS-302-000-Z001
BNI ACC-M01-001
Type
16 Point PNP Input
16 Point Configurable
(PNP-Input, PNP-Outputs)
Universal Mounting
 Bracket
I/O Ports
M12, A-Coded Female
M12, A-Coded Female
Supply Voltage
18-30.2 V DC
18-30.2 V DC
Degree of Protection
IP 67 (when connected)
IP 67 (when connected)
Housing Material
Nickel Plated Gd-Zn
Nickel Plated Gd-Zn
Black Anodized Aluminum
Max. load Current/channel
200 mA
200 mA
Max. Output Load Current
1.6 A
Total Current
< 9 A
< 9 A
Operating Temperature
-5 to +55 °C
-5 to +55 °C
Dimensions (LxWxH)
224x68x36.9 mm
224x68x36.9 mm
224x68x6.3 mm



Balluff Ltd, 4 Oakwater Ave, Cheadle Royal Business Park, Cheadle, Cheshire, SK8 3SR
Tel: 0161 282 4740