english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Tool ID

ROI Calculator Automatic tool identification with Balluff’s industrial RFID systems provide a quantum leap over risky manual or bar code based tool ID and tracking methods. RFID based automatic tool identification and tracking can provide significant cost savings by minimizing tool or machine damage, maximize tool usage and provide a return on investment (ROI) in as fast as 6 months.

Do your own ROI calculation here 




An automatic Tool ID system removes error prone manual steps from the tool selection and loading process and provides a complete record of tool offset and life information on the tool. It’s like the tool carries its own pedigree with it at all times. With automatic tool ID, incorrect, manually entered data that can cause expensive tool crashes, broken tools or spindles, setup errors and bad quality parts can be eliminated. Automatic tool ID with the use of an RFID equipped tool presetter can also provide greater cost savings by maximizing tool life and providing the foundation for an automated tool room and reorder system.

Tool ID System Components

RFID for tool ID system

Start your selection here:

Step 1:
What type of RFID data carries mounting do you need?

Step 2: Select your data carrier (from tables below)
Step 3:  Select read/write heads (from tables below)
Step 4:  Select processors (from tables below)

RFID for keyway holder in machine tool id Keyway Holder

Carriers

R/W
Function

Max. read/write
distance

Memory

. BIS C For operating temperatures between -30°C and +70°C 1 , read/write 2 times of 220/860 ms, 1 million write cycles guaranteed, dynamic, mountable in metal, for harsh environments.

BIS C-103-05/A

R/W

5 mm

1023 Byte

BIS C-103-05 Balluff Data Carrier

BIS C-105-05/A

R/W

5 mm

1023 Byte

BIS C-105-05 Balluff Data Carrier

BIS C-121-04/L

R/W

2 mm (r/w)

511 Byte

BIS C-121-04 Balluff Data Carrier

BIS C-122-04/L

R/W

3 mm (r/w)

511 Byte

BIS C-122 Balluff Data Carrier

BIS C-122-11/L

R/W

3 mm (r/w)

2047 Byte

BIS C-122 Balluff Data Carrier
Select BIS C read/write head
Select BIS C processor

. BIS M For operating temperatures between -25°C and +70°C, read/write 2 times of 60/130 ms, 100,000 or >100 million write cycles guaranteed, dynamic, mountable in metal, for harsh environments.

BIS M-105-01/A

R/W

9 mm

752 Byte

BIS M-105 Balluff Data Carrier

BIS M-105-02/A*

R/W

9 mm

2000 Byte

BIS M-105 Balluff Data Carrier
BIS M-122-01/A

R/W

9 mm

752 Byte

BIS M-122 Balluff Data Carrier

BIS M-122-02/A*

R/W

9 mm

2000 Byte

BIS M-122 Balluff Data Carrier
Select BIS M read/write heads
Select BIS M processor
* = >100 million write cycles guaranteed.
1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.


RFID for safetly zone in machine tool id Safety Zone

Carriers

R/W
Function

Max. R/W
distance

Memory

. BIS C For operating temperatures between -30°C and +70°C 1 , read/write 2 times of 220/860 ms, 1 million write cycles guaranteed, dynamic, mountable in metal, for harsh environments.

BIS C-121-04/L

R/W

2 mm (r/w)

511 Byte

BIS C-121-04 Balluff Data Carrier

BIS C-122-04/L

R/W

3 mm (r/w)

511 Byte

BIS C-122 Balluff Data Carrier

BIS C-122-11/L

R/W

3 mm (r/w)

2047 Byte

BIS C-122 Balluff Data Carrier
Select BIS C read/write heads
Select BIS C processor

. BIS M For operating temperatures between -25 °C and +70°C, read/write 2 times of 60/130 ms, 100,000 or >100 million write cycles guaranteed, dynamic, mountable in metal, for harsh environments.

BIS M-105-01/A

R/W

9 mm

752 Byte

BIS M-105 Balluff Data Carrier

BIS M-105-02/A*

R/W

9 mm

2000 Byte

BIS M-105 Balluff Data Carrier
BIS M-122-01/A

R/W

9 mm

752 Byte

BIS M-122 Balluff Data Carrier

BIS M-122-02/A*

R/W

9 mm

2000 Byte

BIS M-122 Balluff Data Carrier
Select BIS M read/write heads
Select BIS M processor
* = >100 million write cycles guaranteed.
1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.


Retention Knob

Carriers

R/W
Function

Max. R/W
distance

Memory

. BIS C For operating temperatures between -30°C and +70°C 1 , read/write 2 times of 220/860 ms, 1 million write cycles guaranteed, dynamic, mountable in metal, for harsh environments.

BIS C-121-04/L

R/W

2 mm (r/w)

511 Byte

BIS C-121-04 Balluff Data Carrier

BIS C-122-04/L

R/W

3 mm (r/w)

511 Byte

BIS C-122 Balluff Data Carrier

BIS C-122-11/L

R/W

3 mm (r/w)

2047 Byte

BIS C-122 Balluff Data Carrier

BIS C-130-05/L

R/W

18 mm

1023 Byte

BIS C-130-05 Balluff Data Carrier
Select BIS C read/write heads
Select BIS C processor
1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.
1-800-543-8390        http://www.balluff.com/us