english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

BCS S40SS01-GPCFAG-EP02

BCS008Z

Property Name    Value
Housing/Thread SizeM12
Mountingnon flush mountable
Effective operating distance (Sr)self adapting mm
Switching outputPNP/NPN
Switching element functionNO/NC switchable
Supply voltage range UB 10... 35 V
Voltage drop static max3 V
Rated insulation voltage (Ui)75 DC V
Rated operational current (Ie)50 / 50 XDC mA
No-load supply current damped20 mA
Short circuit protectedyes
Polarity reversal resistantno
Operating temperature range-10...105 °C
Operating frequency (f)5 Hz
Utilization categoryDC 13
Function indicationyes
Degree of protection IPA : IP 68 / 10bar; B : IP 69K
Housing materialPSU
Sensing face materialPSU
Connection type2m / 3x 0.34mm2  PUR
Replacement forSK1-FSA-MLM12-XDC-PSU
FamilySmartLevel
1-800-543-8390        http://www.balluff.com/us