BCS S40SS01-GPCFAG-EP02-D01
| Property Name | Value |
| Housing/Thread Size | M12 |
| Mounting | non flush mountable |
| Effective operating distance (Sr) | self adapting mm |
| Switching output | PNP/NPN |
| Switching element function | NO/NC switchable |
| Supply voltage range UB | 10... 35 V |
| Voltage drop static max | 3 V |
| Rated insulation voltage (Ui) | 75 DC V |
| Rated operational current (Ie) | 50 / 50 XDC mA |
| No-load supply current damped | 20 mA |
| Short circuit protected | yes |
| Polarity reversal resistant | no |
| Operating temperature range | -10...105 °C |
| Operating frequency (f) | 100 Hz |
| Utilization category | DC 13 |
| Function indication | yes |
| Degree of protection IP | A : IP 68 / 10bar; B : IP 69K |
| Housing material | PSU |
| Sensing face material | PSU |
| Connection type | 2m / 3x 0.34mm2 PUR |
| Replacement for | SK1-FSA-MLM12-XDCS-PSU |
| Family | SmartLevel |