english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

BES 516-113-SA 2-S 4-CW

BES02J4

Property Name    Value
Housing SizeM12
Housing materialsteel, PTFE coated
Sensing face materialPTFE
Mountingflush mountable
Number of Wires4-wire
Switching outputPNP
Switching element functionNO/NC
Special DutyWeld field Immune
Rated operating distance (sn)2 mm
Assured operating distance0...1.6 mm
Rated operational voltage (Ue)24 DC V
Supply voltage max. (Ub)30 V
Supply voltage min. (Ub)10 V
Voltage drop max. static2.5 V
Load current capacity (Ie)200 mA
Short circuit protectedyes
Protected against polarity reversalyes
Output indicationyes
Ambient temperature min-25 °C
Ambient temperature max+100 °C
Operating frequency (f)1000 Hz
Featuresmagnetic field immune
Degree of protection IPIP67
ConnectionConnector S4 (M12)
ApprovalCE
Off-state current max (Ir)80 µA
Repeat accuracy max. (R)5 %
1-800-543-8390        http://www.balluff.com/us