english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

BES 516-324-SA96-G-E5-C-S49

BES02P0

Property Name    Value
Housing SizeM 8
Housing materialcorrosion resistance Steel
Sensing face materialCeramic, coated
Mountingflush mountable
Number of Wires3-wire
Switching outputPNP
Switching element functionNO
Special DutySlagMaster
Rated operating distance (sn)2 mm
Assured operating distance0...1.6 mm
Rated operational voltage (Ue)24 DC V
Supply voltage max. (Ub)30 V
Supply voltage min. (Ub)10 V
Voltage drop max. static2.5 V
Load current capacity (Ie)200 mA
Short circuit protectedyes
Protected against polarity reversalyes
Output indicationyes
Ambient temperature min-25 °C
Ambient temperature max+70 °C
Operating frequency (f)1500 Hz
Degree of protection IPIP68 per BWN Pr 20
Insulation class2
ConnectionConnector S49 (M8)
ApprovalCE,c_ul_us
Off-state current max (Ir)20 µA
Repeat accuracy max. (R)5 %
Recommended connectorC49 ANE-00-TY-050M-2
Selling CountryUS
Additional text 2See installation instructions 825357
1-800-543-8390        http://www.balluff.com/us