english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

BES Q40KFU-PSC15A-S04G-W01

BES021T

Property Name    Value
Housing Size40 x 40
Housing materialPBTP
Sensing face materialCeramic, coated
Mountingflush mountable
Number of Wires3-wire
Switching outputPNP
Switching element functionNO
Special DutySlagMaster
Rated operating distance (sn)15 mm
Assured operating distance0...11.9 mm
Rated operational voltage (Ue)24 DC V
Supply voltage max. (Ub)30 V
Supply voltage min. (Ub)10 V
Voltage drop max. static2.5 V
Load current capacity (Ie)200 mA
Short circuit protectedyes
Protected against polarity reversalyes
Output indicationyes
Ambient temperature min-25 °C
Ambient temperature max+70 °C
Operating frequency (f)400 Hz
FeaturesFactor 1, magnetic field immune, weld immune, ceramic coating
Degree of protection IPIP67
Insulation class2
ConnectionConnector S4 (M12)
ApprovalCE,c_ul_us
Power Indicationyes
Off-state current max (Ir)80 µA
Repeat accuracy max. (R)5 %
BrandFactor 1
Recommended connectorC04 AEL-00-TY-050M
Additional text 1Sn reduced by coating thickness by 0.2mm
1-800-543-8390        http://www.balluff.com/us