BIS L-203-03/L
| Property Name | Value |
| Description | Read-only codetag Ø12.4x2, 40 Bit |
| CadenasPath | BIS L Ø12.4x2 |
| Type | Data carriers |
| Memory Size | 40 Bit |
| Read Mode | Dynamic or Static |
| CatalogProduct | yes |
| Ordercode | BIS003W |
| Antenna | Round |
| Operating temperature | -25...85 °C |
| Mounting in steel | non-flush |
| Housing material | EP |
| Storage temperature | -40...130 °C |
| Size | Ø12, 4x2 mm |
| Shock | 100g/6ms per EN 60068-2-27 and 100g/2ms per EN 60068-2-29 |
| Protection per IEC 60529 | IP 68 |
| Vibration | 20g, 10...2000Hz per EN 60068-2-6 |
| Line | BIS L |
|