english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

BOS 18E-PS-1YA-E5-D-S4

BOS0047

Property Name    Value
Sensing ModeDiffuse
Switching outputPNP
Switching element functionnormally open
Switching element functionnormally open
Sensing Range (mm)100 mm
Sensing Range (mm)100 mm
Repeat accuracy (R)< 5% from Sn
Supply voltage min.10 V
Supply voltage max.30 V
Voltage ripple max.max. 10% from UB
Voltage drop Ud max. at Ie2.5 V
Rated insulation voltage (Ui)250 AC V
Current Consumption Io max. (No Load)20 mA
Function indicationyes, yellow LED
Operating frequency (f)100 Hz
On / off delay5 ms
On Time delay5 ms
Off Time delay5 ms
Ambient temperature min. -20 °C
Ambient temperature max.75 °C
Degree of protection IPIP 69
Short circuit protectedyes
Protected against polarity reversalyes
Housing materialStainless steel 1.4571
Sensing face materialGlass
weight40 g
1-800-543-8390        http://www.balluff.com/us