BTL5-D11.-M...-P-S93
| Property Name | Value |
| CadenasPath | BTL P |
| CatalogProduct | yes |
| Connection type | Connector |
| Output type | DeviceNet |
| Supply voltage | 24V DC ±20% |
| Electromagnetic field immunity (RFI) | IEC 61000-4-3 Severity Level 3 |
| RF emission | EN 55011 Group 1,Class A |
| Fast transients (BURST) | IEC 61000-4-4 Severity Level 4 |
| Output type | DeviceNet |
| Output Ordering Code | D |
| Dielectric constant | 500 V (GND to housing) |
| Static electricity (ESD) | IEC 61000-4-2 Severity Level 3 |
| Operating Current max. | <100mA |
| Overvoltage protection | Transzorb protection diodes |
| Operating temperature | -40...85°C |
| Mounting size | Compression clamps |
| Housing material | Al anodized |
| Storage temperature | -40...100°C |
| max.non-linearity | ±30 µm at 5 µm resolution |
| Shock load | mechanical switches or DeviceNet |
| Enclosure rating per IEC 60529 | IP 67 (with BKS-S... IP 67 connector attached) |
| recommended connector | BKS-S92-00 + BKS-S48-15-CP-.. |
| Magnet traverse speed | any |
| Vibration | 12g, 10...2000 Hz per IEC 60068-2-6 |
| Repeatability | ±1 Digit |
| Housing Style | P - Profile Housing |
| Interface | DeviceNet |
| Address assignment | 100g / 6ms per IEC60068-2-27 |
| Hysteresis | <=1 Digit |
| Sampling rate | 1kHz |
| Profibus-Interface | potential-free |
| Profibus-Version | Encoder Profil |
| System resolution velocity | 0.1 mm/s increments, configurable |
| System resolution position | 5µm increments, configurable |
| Temperature coefficient of overall system | (6µm +5ppm x L) /°C |
| Polarity reversal protected | yes |
| Accessories | Magnets and Connector please order separately |
|