pl
Home  |  Nowości  |  Produkty  |  Wyszukiwanie  |  Do pobrania  |  Firma  |  Kontakt  |  Partnerzy
Wyszukaj

         

BOS 23K-NU-RR10-S4

BOS016R

ParametrWartość
OrdercodeBOS016R
ConnectionConnector S4 (M12)
Switching outputNPN
Switching element functionNO/NC
Operating frequency (f)600 Hz
Supply voltage max.30 V
Voltage ripple max.max. 10% from UB
Operating range adjustmentTeach In
Emitter Light SourceLED, red light
Supply voltage indicationyes, green LED
ApprovalCE, Ecolab
Range300...14000 mm
CadenasPathBOS 23K
Current Consumption Io max. (No Load)30 mA
Length 350 mm
Sensing face materialPMMA
Housing materialABS impact resistant
Range max.14000 mm
Product FamilyBOS 23K
Protected against polarity reversalyes
TypeRetroreflective
CatalogProductyes
Supply voltage min.10 V
Ambient temperature min. -20 °C
weight35 g
Range min.300 mm
Storage temperature min-20 °C
Storage temperature max+80 °C
Housing StyleBlock
Degree of protection IPIP 67
Insulation class2
Load current capacity max. (Ie)100 mA
Rated operational voltage24 DC V
Length 123 mm
Length 250 mm
Ambient temperature max.+60 °C
Wave length of Light Source640 nm
Function indicationyes, yellow LED
Short circuit protectedyes


Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0