pl
Home  |  Nowości  |  Produkty  |  Wyszukiwanie  |  Do pobrania  |  Firma  |  Kontakt  |  Partnerzy
Wyszukaj

         

BOS 23K-PU-RD10-S4

BOS016Z

ParametrWartość
CadenasPathBOS 23K
Current Consumption Io max. (No Load)30 mA
Length 350 mm
Sensing face materialPMMA
Housing materialABS impact resistant
Supply voltage indicationyes, green LED
ApprovalCE, Ecolab
Range0...2000 mm
CatalogProductyes
Supply voltage min.10 V
Operating range adjustmentTeach In
Emitter Light SourceLED, red light
Product FamilyBOS 23K
Protected against polarity reversalyes
TypeProximity switch, energetic
OrdercodeBOS016Z
ConnectionConnector S4 (M12)
Switching outputPNP
Switching element functionNO/NC
Operating frequency (f)600 Hz
Supply voltage max.30 V
Voltage ripple max.max. 10% from UB
Ambient temperature max.+60 °C
Operating range max.2000 mm
Wave length of Light Source640 nm
Function indicationyes, yellow LED
Short circuit protectedyes
Load current capacity max. (Ie)100 mA
Rated operational voltage24 DC V
Length 123 mm
Length 250 mm
Ambient temperature min. -20 °C
weight35 g
Storage temperature min-20 °C
Storage temperature max+80 °C
Housing StyleBlock
Degree of protection IPIP 67
Insulation class2


Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0