pl
Home  |  Nowości  |  Produkty  |  Wyszukiwanie  |  Do pobrania  |  Firma  |  Kontakt  |  Partnerzy
Wyszukaj

         

BOS 23K-PU-RE10-S4

BOS016F

ParametrWartość
CadenasPathBOS 23K
CatalogProductyes
OrdercodeBOS016F
Connectionconnector S4 (M12)
Length 123 mm
Length 250 mm
Length 350 mm
Ambient temperature max.+60 °C
Ambient temperature min. -20 °C
weight35 g
Operating range max.25000 mm
Switching frequ. standard beam500 Hz
Emitter Light Sourcered light
Wave length of Light Source640 nm
Switching outputPNP
Operating frequency (f)500 Hz
Current Consumption Io max. (No Load)30 mA
Supply voltage min.10 V
Supply voltage max.30 V
Degree of protection IPIP 67
Insulation class2
Protected against polarity reversalyes
ApprovalCE, Ecolab
TypeThru-Beam
Sensing face materialPMMA
Housing materialABS impact resistant
Load current capacity max. (Ie)100 mA
Housing StyleBlock
Product FamilyBOS 23K
Special ApplicationsSelf-contained Thru-Beam
Supply voltage indicationyes, green LED
Function indicationyes, yellow LED
Short circuit protectedyes
Switching element functionNO/NC
Rated operational voltage24 DC V
frequency of supply voltageDC
Operating range adjustment Teach-in
sensitivity adjustmentTeach In
Voltage ripple max.max. 10% from UB
Range0...25000 mm


Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0