pl
Home  |  Nowości  |  Produkty  |  Wyszukiwanie  |  Do pobrania  |  Firma  |  Kontakt  |  Partnerzy
Wyszukaj

         

BOS 23K-XT-RS11-S4

BOS016E

ParametrWartość
Current Consumption Io max. (No Load)30 mA
Supply voltage min.10 V
Supply voltage max.30 V
Voltage ripple max.max. 10% from UB
Housing materialABS impact resistant
Emitter Light Sourcered light
Wave length of Light Source640
Sensing face materialPMMA
Length 123 mm
Length 250 mm
Length 350 mm
Ambient temperature max.+60 °C
Ambient temperature min. -20 °C
weight35 g
Operating range max.25000 mm
Housing StyleBlock
Product FamilyBOS 23K
Special ApplicationsSelf-contained Thru-Beam
Supply voltage indicationyes, green LED
CadenasPathBOS 23K
CatalogProductyes
OrdercodeBOS016E
Connectionconnector S4 (M12)
Rated operational voltage24 DC V
noload supply cur. emitter max30 mA
Degree of protection IPIP 67
Insulation class2
Protected against polarity reversalyes
ApprovalCE, Ecolab
TypeThrough-Beam
Range0...25000 mm


Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0