BOD 63M-LI06-S4
| Property Name | Value |
| Off-state current max (Ir) | 100 µA |
| Rated operational voltage | 24 DC V |
| Off Time delay | 3.4 ms |
| On Time delay | 3.4 ms |
| Length 1 | 35 mm |
| Length 2 | 90 mm |
| Length 3 | 70 mm |
| Temperature drift max. | 1.5 mm/K |
| Degree of polution | 3 |
| Sensing face material | Glass |
| Protected against polarity reversal | yes |
| Approval | CE |
| Type | Distance sensor |
| Working range | 200...6000 mm |
| Wavelength of Emitted Light | 660 nm |
| Beam width | 10 mm |
| Permissable ambient light | 10000 Lux |
| Grey shift max.(90%/18% Reflectivity) | ≤1.5 % |
| Load current capacity max. (Ie) | 200 mA |
| Time delay before available | 20 ms |
| Operating frequency (f) | 150 Hz |
| Current Consumption Io max. (No Load) | 90 mA |
| Supply voltage min. | 18 V |
| Supply voltage max. | 30 V |
| Voltage ripple max. | max. 15% from UB |
| Rated shock | 30g, 11ms |
| Rated vibrating stress | 55Hz, 1 mm Amplitude 3x30Min |
| Ambient temperature max. | +60 °C |
| Ambient temperature min. | -10 °C |
| weight | 260 g |
| Operating range max. | 6000 mm |
| Housing Style | Block |
| Product Family | BOD 63M |
| Special Applications | Distance with IO-Link |
| Supply voltage indication | yes |
| Function indication | yes, yellow LED |
| Short circuit protected | yes |
| Degree of protection IP | IP 65 |
| Insulation class | 2 |
| CatalogProduct | yes |
| Connection | Connector M12, 4-pin |
| Rated supply frequency | DC |
| Rated Insulation Voltage (Ui) | 75 DC |
| Utilization category | DC 13 |
| Housing material | Aluminium alloy |
| Repeat accuracy (R) | ±4 mm |
| Linearity max. | 1 % |
| Operating Distance Adjustment | Teach-in |
| Effective working dist. min. | 200 mm |
| Effective working dist. max. | 6000 mm |
| Emitter Light Source | Visible Red Laser |
|