english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Ultrasonic Sensors

Whether position detection, distance measurement, or the detection of solid, powder, or liquid: BUS ultrasonic sensors are precise all-around performers. They remain high-performance independent of color, transparency, and surface properties. Even poor lighting conditions and dark, transparent, or highly reflective objects pose no problem.

Ultrasonic sensors show their true strength when long operating ranges with high accuracy are needed. In dusty, humid, and hazy environments, they are sometimes the only alternative. Even in the case of heavy debris, BUS sensors have proven themselves.

Balluff advantages:
- Hysteresis & Window function (on select models)
- Synchronization function (on select models)
- Variable slope (on select models)
- Remote teach-in (on select models)
 
Avoid collisions by monitoring distance between parts.

Analog Output Type

0…10 V
 
0…10 V or 4…20 mA
 
4…20 mA
 

M12

Ranges up to 200 mm

M18

Ranges up to 1500 mm

M30

Ranges up to 3500 mm

40.5×26×12

Ranges up to 250 mm

80x80x50

Ranges up to 6000 mm

1-800-543-8390        http://www.balluff.com/us