deutsch
 
english
Home  |  Aktuelles  |  Produktselektor  |  Suche  |  Downloads  |  Das Unternehmen  |  Karriere  |  Kontakt
       Zur Datenblattsuche 

Volltextsuche


         

Magnetic Field Sensors

The right sensor for any cylinder type:
for monitoring piston positions on pneumatic and hydraulic cylinders

Advantages:                                                   
– For universal use
– Highly precise, reliable switching response
– Non-contacting and wear-free for long service life
– Space-saving installation
BOS 18M Hintergrundausblendung - Kompetenz in jeder Lichtart

Special features

Schweißfest
 
Temperaturfest
 
V-Twin
 

BMF 21

For cylinders with tie rod, Duo-rail, round cylinders, or extruded cylinders

BMF 32

Rugged, metal housing with variety of mounting options

BMF 103

Ideal for short-stroke cylinders, grippers with interchangeable brackets

BMF 204

Slides into C-slot from the end i.e. Festo Slot 10

BMF 214

Slides into C-slot from the end i.e. 4mm SMC

BMF 235

Can be installed in T-slot from above

BMF 273

Can be installed in C-slot from above

BMF 303

Miniature type for flush mounting with interchangeable brackets

BMF 305

Universal sensor with variety of mounting options

BMF 307

Slides into T-slot from the end

BMF 315

Can be installed in T-slot from above

Zylinder

Tubular housing for universal application



Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0