english
Home  |  News  |  Products  |  Search  |  Literature  |  Company  |  Contact Us  |  Partners
Search

         

Photoelectric Distance Sensors

Assist in positioning tasks, material flow control and level sensing in various applications, even over long distances 

Advantage: Virtually independent of material, colour and reflectivity of the target
Applications:
– Size and fill height measurement or contour detection in packaging technology
– Thickness measurement in wood processing
– Monitoring roller diameters or stack heights (e.g. in printing machines)

Output Signal

0…10 V DC
 
1…10 V DC
 
4…20 mA
 

BOD 6K

Working Area up to 80 mm

BOD 18KF

Working Area up to 100 mm

BOD 21M

Working Area up to 25...45 mm

BOD 26K

Working Area up to 300 mm

BOD 63M

Working Area up to 6000 mm

BOD 66M

Working Area up to 2000 mm



Balluff Ltd, 4 Oakwater Ave, Cheadle Royal Business Park, Cheadle, Cheshire, SK8 3SR
Tel: 0161 282 4740