english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

RFID for Closed Loop Logistics

RFID in close loop logisticsIn today’s modern manufacturing, visibility of parts and products moving through the process from receiving to outbound shipping are critical to keeping everything running efficiently, responsively, and cost effectively.

Balluff’s industrial RFID solutions provide many ways to track and trace these parts and products using choke points throughout the manufacturing process to provide maximum visibility. The information gathered can be tracked and traced to provide the feedback necessary for control and logistics systems to keep things moving.

BIS RFID can be applied to skids, totes, and part bins to identify them as assets and their contents and provide feedback through each stage. Providing maximum visibility, tracking, and traceability when mounted to these assets, RFID can be used for WIP (work in progress), interplant material handling and storage and retrieval systems.

Start your selection here:

Step 1: How are you trying to track?

  • On bins and totes 
    • Robust, flexible, environmentally rugged - BIS C
    • Lower cost, low memory capacity, read-only options - BIS L
    • Long range, ISO compliant, high speed - BIS M
  • On pallets 
    • Robust, flexible, environmentally rugged - BIS C
    • Lower cost, low memory capacity, read-only options - BIS L
    • Long range, ISO compliant, high speed - BIS M

Step 2: Select your data carrier (using links from tables below)
Step 3: Select read/write heads (using links below each chart)
Step 4: Select processors (using links below each chart)

 Bins and Totes

Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS C Read/write2 times of 220/860 ms, for operating temperatures between -30°C and +70°C1 (-22°F and +158°F), 1 million write cycles guaranteed, dynamic.

BIS C-127-05/L
R/W
30 mm
1023 Byte
Not in metal
BIS C-127-05/L Balluff Data Carrier
BIS C-190-32/L
R/W
20 mm
8192 Byte
Not in metal
BIS C-190-05/L Balluff Data Carrier
BIS C-190-11/L
R/W
20 mm
2047 Byte
Not in metal
BIS C-190-05/L Balluff Data Carrier
BIS C-128-11/L
R/W
18 mm
2047 Byte
In metal
BIS C-128-05/L Balluff Data Carrier
BIS C-128-05/L
R/W
18 mm
1023 Byte
In metal
BIS C-128-05/L Balluff Data Carrier
BIS C-108-32/L
R/W
17 mm
8192 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-11/L
R/W
17 mm
2047 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-11/L-SA2
R/W
17 mm
2047 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-05/L
R/W
17 mm
1023 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-05/L-SA2
R/W
17 mm
1023 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-134-11/L
R/W
15 mm
2047 Byte
In metal
BIS C-134-11/L Balluff Data Carrier
BIS C-104-11/A
R/W
13 mm
2047 Byte
In metal
BIS C-104-11/A Balluff Data Carrier
BIS C-104-32/A
R/W
12 mm
8192 Byte
In metal
BIS C-104-32/A Balluff Data Carrier
BIS C-191-11/L
R/W
11 mm
2047 Byte
Not in metal
BIS C-191-05/L Balluff Data Carrier
BIS C-191-05/L
R/W
11 mm
1023 Byte
Not in metal
BIS C-191-05/L Balluff Data Carrier
BIS C - Hardware Cross-Reference (.pdf)
Step 3: Select BIS C read/write head
Step 4: Select BIS C processor

† = Rated for vacuum service
* Not for harsh environments
1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.


Carriers

R/W
Function

Max. read/write
distance

Memory

Static or dynamic use

Image

.BIS L Read/write times of 1530/35301 ms, for operating temperatures between -25°C and +85°C (-13°F and +185°F), 100,000 write cycles guaranteed, mountable in metal.

BIS L-102-01/L
R/W
70 mm
192 Byte
Static only
BIS L-102-01/L data carrier
BIS L-102-05/L-RO2
Read only
55 mm
192 Byte
Dynamic
BIS L-102-01/L data carrier
BIS L-202-03/L2
Read only
55 mm
5 Byte
Dynamic
BIS L-202-03/L Data Carrier
BIS L - Hardware Cross-Reference (.pdf)
Step 3: Select BIS L read/write heads
Step 4: Select BIS L read only processor     Select BIS L processor

1 = Read/write times are for 64 bytes of data (incl. data check) for read/write tags only.
2 = Max. read speed of 72 meters/min.


Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS M Read/write2 times of 60/130 ms, for operating temperatures between -25°C and +70°C (-13°F and +158°F), 100,000 or >100 million write cycles guaranteed, dynamic.

BIS M-112-02/L*
R/W
70 mm
2000 Byte
Not in metal
BIS M-112-02/L Data Carrier
BIS M-150-02/A * † 1
R/W
65 mm
2000 Byte
In metal
BIS M-150-02/A Data Carrier
BIS M-151-02/A * † 1
R/W
65 mm
2000 Byte
In metal
BIS M-151-02/A Data Carrier
BIS M-120-01/L
R/W
50 mm
752 Byte
Not in metal
BIS M-120 Balluff Data Carrier
BIS M-102-01/L
R/W
50 mm
752 Byte
Not in metal
BIS M-101 Balluff Data Carrier
BIS M-111-02/L*
R/W
45 mm
2000 Byte
Not in metal
BIS M-111-02/L Data Carrier
BIS M-108-02/L*
R/W
45 mm
2000 Byte
Not in metal
BIS M-108-02/L Data Carrier
BIS M-101-01/L
R/W
35 mm
752 Byte
Not in metal
BIS M-101 Data Carrier
BIS M-110-02/L*
R/W
32 mm
2000 Byte
Not in metal
BIS M-110-02/L Data Carrier
BIS M-115-03/A*
R/W
30 mm
112 Byte
In metal
BIS M - Hardware Cross-Reference (.pdf)
Step 3: Select BIS M read/write heads
Step 4: Select BIS M processor

* = >100 million write cycles guaranteed.
† = For harsh environments.
1 = Extended temperatures up to 130°C for BIS M tags.
2 = Read/write times are for 64 bytes of data including data check.


Pallets

Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS C Read/write2 times of 220/860 ms, for operating temperatures between -30°C and +70°C1 (-22°F and +158°F), 1 million write cycles guaranteed, dynamic.

BIS C-150-32/A*
R/W
100 mm
8192 Byte
Not in metal
BIS C-150-05/A Balluff Data Carrier
BIS C-150-11/A*
R/W
100 mm
2047 Byte
Not in metal
BIS C-150-05/A Balluff Data Carrier
BIS C-150-05/A*
R/W
100 mm
1023 Byte
Not in metal
BIS C-150-05/A Balluff Data Carrier
BIS C-127-05/L
R/W
30 mm
1023 Byte
Not in metal
BIS C-127-05/L Balluff Data Carrier
BIS C-128-11/L
R/W
18 mm
2047 Byte
In metal
BIS C-128-05/L Balluff Data Carrier
BIS C-128-05/L
R/W
18 mm
1023 Byte
In metal
BIS C-128-05/L Balluff Data Carrier
BIS C-108-32/L
R/W
17 mm
8192 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-11/L
R/W
17 mm
2047 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-11/L-SA2
R/W
17 mm
2047 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-05/L
R/W
17 mm
1023 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-108-05/L-SA2
R/W
17 mm
1023 Byte
In metal
BIS C-108-05/L Balluff Data Carrier
BIS C-117-05/A
R/W
15 mm
1023 Byte
In metal
BIS C-117-05/A Balluff Data Carrier
BIS C-117-05/L
R/W
15 mm
1023 Byte
In metal
BIS C-117-05/A Balluff Data Carrier
BIS C-104-11/A
R/W
13 mm
2047 Byte
In metal
BIS C-104-11/A Balluff Data Carrier
BIS C-104-32/A
R/W
12 mm
8192 Byte
In metal
BIS C-104-32/A Balluff Data Carrier
BIS C-100-05/A
R/W
4 mm
1023 Byte
In metal
BIS C-100-05 Balluff Data Carrier
BIS C - Hardware Cross-Reference (.pdf)
Step 3: Select BIS C read/write head
Step 4: Select BIS C processor

† = Rated for vacuum service
* Not for harsh environments
1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.


Carriers

R/W
Function

Max. read/write
distance

Memory

Static or Dynamic

Image

.BIS L Read/write times of 1530/35301 ms, for operating temperatures between -25°C and +85°C (-13°F and +185°F), 100,000 write cycles guaranteed, mountable in metal.

BIS L-102-01/L
R/W
70 mm
192 Byte
Static only
BIS L-102-01/L data carrier
BIS L-102-05/L-RO2
Read only
55 mm
192 Byte
Dynamic
BIS L-102-01/L data carrier
BIS L-202-03/L2
Read only
55 mm
5 Byte
Dynamic
BIS L-202-03/L Data Carrier
BIS L - Hardware Cross-Reference (.pdf)
Step 3: Select BIS L read/write heads
Step 4: Select BIS L read only processor     Select BIS L processor

1 = Read/write times are for 64 bytes of data (incl. data check) for read/write tags only.
2 = Max. read speed of 72 meters/min.


Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS M Read/write2 times of 60/130 ms, for operating temperatures between -25°C and +70°C (-13°F and +158°F), 100,000 or >100 million write cycles guaranteed, dynamic.

BIS M-112-02/L*
R/W
70 mm
2000 Byte
Not in metal
BIS M-112-02/L Data Carrier
BIS M-150-02/A * † 1
R/W
65 mm
2000 Byte
In metal
BIS M-150-02/A Data Carrier
BIS M-151-02/A * † 1
R/W
65 mm
2000 Byte
In metal
BIS M-151-02/A Data Carrier
BIS M-120-01/L
R/W
50 mm
752 Byte
Not in metal
BIS M-120 Balluff Data Carrier
BIS M-102-01/L
R/W
50 mm
752 Byte
Not in metal
BIS M-101 Balluff Data Carrier
BIS M-108-02/L*
R/W
45 mm
2000 Byte
Not in metal
BIS M-108-02/L Data Carrier
BIS M-115-03/A*
R/W
30 mm
112 Byte
In metal
BIS M - Hardware Cross-Reference (.pdf)
Step 3: Select BIS M read/write heads
Step 4: Select BIS M processor

* = >100 million write cycles guaranteed.
† = For harsh environments.
1 = Extended temperatures up to 130°C for BIS M tags.
2 = Read/write times are for 64 bytes of data including data check.

BIS U RFID for manufacturing and logistics
1-800-543-8390        http://www.balluff.com/us