deutsch
 
english
Home  |  Aktuelles  |  Produktselektor  |  Suche  |  Downloads  |  Das Unternehmen  |  Karriere  |  Kontakt
       Zur Datenblattsuche 

Volltextsuche


         

Balluff Slot Sensors
... “the next generation”: even more versatile and powerful
 
The benefits:

– High process security, as transmitter and receiver
   can never go out of adjustment. Time savings
   thanks to the simplicity of installation and
   commissioning. No adjustment.

– Simply choose the best for the job: whether for
   object detection and positioning, small parts
   detection or contaminated environments, four
   different series can perform for you.

– Can also be used where space is tight. Many
   different sizes means that they can be
   accommodated in any situation.

Application:


 

Using Balluff BGL fork sensors to separate gaskets

Gaskets are separated at the end of a linear conveyor line so that they can be picked for assembly.

Balluff fork sensors (BGL) reliably and with consistent quality detect all gaskets for subsequent processing.

 Click here for additional application examples

These versions are available:

 Series

 Slot opening

 Application

 Connection / Switching output/
 Switching type

 from 5 mm
 to 220 mm  

reliable object
detection

M8, 3-pin / PNP / NO/NC umschaltbar

 from 5 mm
 to 220 mm 

precise positioning

 from 5 mm
 to 220 mm 

extreme reliability
in dirty environments

 from 30 mm
 to 120 mm 
excellent small parts
detection 


Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0