deutsch
 
english
Home  |  Aktuelles  |  Produktselektor  |  Suche  |  Downloads  |  Das Unternehmen  |  Karriere  |  Kontakt
       Zur Datenblattsuche 

Volltextsuche


         

Balluff Industrial RFID BIS U
... the right data at the right time at the right place

For 100 % quality and maximum safety even from long distances

With unlimited read/write cycles, the Industrial
RFID BIS U ensures flexible and fast
communication.
Even for large data quantities and in highly
dynamic applications. The BIS U thereby
ensures 100% quality and, with an operating
range of 6 m, bridges even large distances.
And economically, since BUS U can detect
and process multiple data carriers at once.

The benefits:
 
 – UHF technology (868 MHz) 
 – Reliable identification over long distance
 – Simultaneous detection and processing of multiple
    data carriers
 – Fastest data processing, even in dynamic applications
 – More process transparency
 – Rugged metal housing

Application example:





Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0