deutsch
 
english
Home  |  Aktuelles  |  Produktselektor  |  Suche  |  Downloads  |  Das Unternehmen  |  Karriere  |  Kontakt
Suche

         

FixFocus Diffuse Sensor BOS Q08M
With fixed background suppression for rapid application

Rapid application – high reliability
Only Balluff offers the powerful combination
of fixed background suppression and
homogeneous red light, which is reliably
ensured by innovative PinPoint technology.

The advantages:

 – Rapid installation as no adjustments are required 
 – The compact design also enables use in the smallest of spaces 
 – With innovative PinPoint technology: reliable suppression
    of objects outside the detection field

Application example:



BOS Q08M FixFocus diffuse sensors are available in the following versions:

 Ordering code      Switching
 output 
 Sensing distance   Light type  Connection
  BOS0160 PNP N.O.  5...50 mm  Red light PinPoint LED M8 connector, 3-pin
  BOS0163 Cable with M8
 connector, 3-pin
  BOS0161 Cable

Mounting systems:

A new, patented mounting concept also ensures flush installation in aluminum profiles.
For ITEM profile: BES Q08M-KH-2
For Bosch profile: BES Q08M-KH-3


Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0