Inductive ring sensors BES IKVS
... optimal for automated assembly

The new generation of Balluff ring sensors can help whenever the infeed of small metal parts needs to be monitored.
They can be mounted side-by-side, stacked (with a spacing of > 20 mm) and are easy to install.
Other advantages: – universal mounting
– very reliable (inductive sensor principle)
– optimal for the detection of small parts (with integrated pulse extension)
Typical application areas: – Detection of nails, screws, welded studs or similar
– Ejection monitoring
– Part counting
– Wire-breakage monitoring
– Nail machines for pallet manufacturing
– Infeed monitoring in assembly technology
– Backlog reporting for feed tubes
Application example: Reliable infeed of small parts with BES IKVS inductive ring sensors.
Available versions:
|
Order code |
Output |
Size |
Inner dia. |
Min. object dia. |
Connection |
BES03JA |
PNP N.O. |
35x60x20 mm |
10,1 mm |
2 mm |
Connectors M12
|
BES03JC |
15,1 mm |
3 mm |
BES03JH |
25,1 mm |
4 mm |