deutsch
 
english
Home  |  Aktuelles  |  Produktselektor  |  Suche  |  Downloads  |  Das Unternehmen  |  Karriere  |  Kontakt
       Zur Datenblattsuche 

Volltextsuche


         

BOS Q08M laser thru-beam sensor
In a small, high-performance configuration

Reliably detect the smallest parts 
With its small design and high performance, the Balluff
BOS Q08M laser thru-beam sensor is an innovation.
Its very well-focused light beam detects the smallest
parts, grooves or holes up to 0.28 mm with
absolute reliability.
It thereby controls heights very accurately. And in
cramped systems the high-performance compact unit
is also characterised by the fact that its fine laser beam
can be aligned very precisely in the midst of closely set
parts and thus ensures reliable detection.

The advantages:


 – Compact design for limited space 
 – Rugged housing 
 – Laser Class 1 
 – A patented mounting concept ensures flush installation in aluminum profiles.

Application example:



BOS Q08M laser thru-beam sensor, transmitter:

 Ordering code     Range   Light type  Connection
  BOS018K 0... 3 m Laser M8 connector, 3-pin
  BOS019M Cable with M8 connector, 3-pin
  BOS018M Cable

BOS Q08M laser thru-beam sensor, receiver:

 Ordering code     Switching
 output
 Range   Light type  Connection
  BOS0199 PNP N.O. 0... 3 m Laser M8 connector, 3-pin
  BOS0197 Cable with M8 connector, 3-pin
  BOS0198 Cable




Mounting systems:

A patented mounting concept ensures flush installation in
aluminum profiles.
For ITEM profile: BES Q08M-KH-2
For Bosch profile: BES Q08M-KH-3


Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0