With 300 mm background suppression for maximum precision
Precise switching response –
excellent repeat accuracy
Cutting-edge LED technology and the latest Fresnel
lenses are combined in this unit to form an
innovative and powerful photoelectric sensor.
In practice this means reliable background suppression
for improved repeat accuracy and a precise switching
response even at large distances. Black objects are
thereby always detected correctly.
Your advantages: – Large operating range
– Rugged M18 metal housing
– State-of-the-art LED technology with sharply
contoured light spot
– Simple and fast mounting
– Optimized production
Application example:
BOS 18M photoelectric sensors are available in the following versions:
| Ordering code |
Switching frequency |
Effective range |
Switching output |
Light type |
Connection |
BOS014W |
500 Hz |
30…300 mm |
PNP complementary |
Red light |
M12 connector, 4-pin |
BOS019N |
PNP N.O., error output |
BOS019P |
PNP N.O. |
BOS019R |
PNP N.C., error output |
BOS019T |
NPN complementary |
BOS019U |
NPN N.O., error output |
BOS019W |
NPN N.C., error output |