deutsch
 
english
Home  |  Aktuelles  |  Produktselektor  |  Suche  |  Downloads  |  Das Unternehmen  |  Karriere  |  Kontakt
       Zur Datenblattsuche 

Volltextsuche


         

Inductive Sensors

For controlling, positioning and monitoring processes in automation technology. Rugged sensors for object detection in metalworking

Benefits:
– Non-contacting, wear-free, contamination resistant, short circuit protected
– Available starting at 3 mm Ø to 80x80 mm block-style
BOS 18M Hintergrundausblendung - Kompetenz in jeder Lichtart

Große Bauformen

From 80 x 80 to PG36 x 60

Quader - mini

From 5 x 5 to 17.5 x 17

Quader - Standard

From 8 x 8 to 80 x 80

Ringsensoren

productitemsummary.inductive sensors.ring style

Schlauchsensor

From 17,0 x 78,5 x 11,9 to 17,0 x 78,5 x 11,9

Zylinder - mini

productitemsummary.inductive sensors.tubular - mini

Zylinder - Standard

productitemsummary.inductive sensors.tubular - standard



Balluff GmbH, D-73765 Neuhausen, Schurwaldstraße 9
Tel. +49 7158 173-0