english
Home  |  News  |  Products  |  Search  |  Literature  |  Company  |  Contact Us
Search

         

Inductive Sensors

For controlling, positioning and monitoring processes in automation technology. Rugged sensors for object detection in metalworking

Benefits:
– Non-contacting, wear-free, contamination resistant, short circuit protected
– Available starting at 3 mm Ø to 80x80 mm block-style

Block Style - mini

From 5 x 5 to 17.5 x 17

Block Style - Standard

From 12 x 40 to 80 x 80

Large Housing

From 80 x 80 to PG36 x 60

Ring Style

productitemsummary.inductive sensors.ring style

Tubular - mini

From Ø3mm to M8

Tubular - Standard

From Ø8mm to M30

Inductive Sensors - High Pressure

For controlling, positioning and monitoring processes in automation technology. Rugged sensors for object detection in metalworking

Benefits:
– Non-contacting, wear-free, contamination resistant, short circuit protected
– Available starting at 3 mm Ø to 80x80 mm block-style

M 5

NPN, PNP

M 8

NPN, PNP

M12

NPN, PNP

M16

PNP

M18

PNP

M20

PNP

 
 
     


Balluff Ltd, 4 Oakwater Ave, Cheadle Royal Business Park, Cheadle, Cheshire, SK8 3SR
Tel: 0161 282 4740