The product search enables you to search for Balluff sensors according to particular criteria. Select the desired product group from the drop-down menu and specify the product characteristics in any desired order.
BIS L-409-045-001-07-S4
BIS00CZ
Processor Unit, read only, Connection with IO-Link, Coil Ø 34 mm
BIS L-409-045-002-07-S4
BIS00E0
Processor Unit, read only, Connection with IO-Link, Offset read head M18 (0.5 m cable)
BIS L-409-045-003-07-S4
BIS00E1
Processor Unit, read only, Connection with IO-Link, Offset read head M12 (0.5 m cable)
BIS L-409-045-004-07-S4
BIS00E2
Processor Unit, read only, Connection with IO-Link, Remote read head C-305 housing (0.5 m cable)
BIS M-400-045-002-07-S4
BIS00LJ
Compact Processor; M30; with LED; Connection with IO-Link; antenna round
BIS M-401-045-001-07-S4
BIS00LK
Compact Processor; 80x80x40; Connection with IO-Link; antenna round
BIS M-402-045-002-07-S4
BIS00LW
Compact processor; antenna round; M18; Connection with IO-Link
BIS M-451-045-001-07-S4
BIS00LM
Compact Processor; 80x80x40; Connection with IO-Link; antenna rod.
BIS M-402-045-004-07-S4
BIS00M1
Compact processor; antenna round; 25x50x10; Connection with IO-Link
BIS M-400-045-001-07-S4
BIS00LH