english
Home  |  Products  |  Solutions  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us
Search

Linear Position and Measurement

Balluff offers a complete range of sensors for distance and position measurement for applications requiring continuous position feedback. Whether you need to measure a few thousandths of an inch or hundreds of inches, Balluff distance and position sensors provide accurate, reliable, non-contact position feedback.

- Linear position transducers - Rugged, absolute position feedback with stroke lengths from 2" to 200"
- Inductive Distance Sensors - Analog output for short range, distance measurement of metal targets
- Photoelectric Distance Sensors - Analog output for long and short range sensing regardless of target material
- Magneto-Inductive Sensor - Compact housing, continuous analog feedback with stroke lengths from 10-160mm
- Magnetic Linear Encoder System - High precision encoder for linear or rotary position feedback with lengths to 48m, resolution to 1µm
1-800-543-8390        http://www.balluff.com/us