english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Medical Industry

Balluff is a global manufacturer of sensing and feedback devices used in instrument stop/start control, precision positioning (linear and rotary), precision liquid level measurement, RFID tracking, vision sensing, and cylinder/valve control. Balluff presents many proven, cost-effective, and "off-the-shelf" solutions for integration into a wide range of automated laboratory instrument processes. Together with a network of experienced automation integration specialists and machine builders, Balluff will be there to assist you with successfully achieving your laboratory automation goals and help in providing high throughput rates and error-free processes with the least amount of wasted time and materials as possible.
Balluff is a member of the Association for Laboratory Automation. Click here for more

Whitepapers 
Medical liquid-level applications with enhanced capacitive sensor technology
Learn concrete sensing/monitoring methods that will improve processes while guaranteeing reliable and dependable non-invasive liquid level detection.



Download the whitepaper here
 
  Applications
Click to jump to Applications for: 

 Industrial RFID
/Machine Vision
 Linear Positioning  Object Detection
 
 

Industrial Identification/Machine Vision

 See all Medical application using Industrial Identification 
 See all Medical applications using vision 

 
 
Vial Tracking in Lab Automation Equipment
The use of RFID systems can improve quality of sample inspection by error-proofing the lab automation process.





More
 
Medical Device Component Inspection and Error-Proofing
A reliable way to identify hairline cracks or anomalies in molded or extruded medical device components.





More
 
Confirming Fluid Presence in Microplates
An easy, cost-effective way to confirm the presence of fluid in microplate wells by integrating Balluff Sharpshooter vision sensors.




More
 
Vial Cap Inspection
Speed up the processing line while improving product quality with automated inspection.





More
 
Cotton Presence Check in Pill Bottle
The Sharpshooter™ Vision Sensor confirms the presence of attributes to guarantee product quality.





More
 
IV Bag inspection. IV Bag Error Proofing
Multiple inspections on IV bags for quality control using Sharpshooter vision sensor.





More

Linear Positioning - BML Magnetic Encoder

Balluff’s BML position encoder family provides direct measurement of a load’s linear or rotary position and is well suited for high speed and high accuracy applications (up to 48 m of travel at 20 m/s, with position resolution down to 1µm). It also eliminates mechanical wear and signal degradation in a dirty environment (e.g. oil, dust). More

See all applications using BML 
 
Automated Lab Instrument Positioning and Measurement
A robust solution for highly accurate and reliable linear position feedback, which eliminates inaccurate position information from backlash.





More

Object Detection- Photoelectric Sensors

Balluff offers an full line of photoelectric sensors to tackle even the toughest applications. With specialty sensing options like transparent, full color, luminescence, and small object detection, as well as several sensor models to choose from in each mode, Balluff has the sensor that's right for your application. Just ask Dave if you need help choosing the correct sensor!

See all Medical applications using Photoelectrics
 
Detection of Tamper-Evident Seal
Reliably error-proof pill bottle seal with a luminescence detection sensor.





More
Bottle Counting
Reliably count and detect translucent bottles with transparent detection sensor.





More  
Pill Packagaing/Counting
Reliably count and detect small pills as they are fed from a high speed conveyor, with immediate feedback if a backup occurs.




More

Object Detection- Capacitive Sensors

From lab automation equipment to medicine dispensing, capacitive sensors can reliably monitor fill level of liquids, powders, pills, granulates, and more. With Balluff's SMARTLevel sensor line, there is no need to worry about build-up, foaming, or high viscosity liquids - they also are ideal for varying target materials with their ability to automatically compensate.

See all Medical applications using Capacitives
 
Hopper Fill Level Detection
Reliably monitor high and low levels of hopper at fill stations with reduced maintainance and installation time.   





More
Liquid Level Monitoring in Medical Equipment and Lab Automation Instruments
Use a proven, reliable sensing technology that is repeatable for liquid level monitoring.




More
Presence Detection of Glass Vials
Reliably detect translucent glass vials without false triggering the sensor.   





More
1-800-543-8390        http://www.balluff.com/us