Targeted Products for Packaging
|
Global Eye™ Sensors
- All GlobalEye part numbers stocked by Balluff
- Local service and support from Balluff authorized distributors
- Tubular and block types
- Background suppression, diffuse, retroreflective, and thru-beam sensing modes
- Quick disconnect or cable out styles
Read more about GlobalEye Sensors 
GlobalEye Brochure  |
 |
|
UltraFrame™ Self-contained Thru-Beam Sensors
Balluff C-shaped (BGL) and L-shaped (BWL) self-contained thru-beam sensors reduce your downtime through quick installation and simple setup. Easier to use than traditional fiber optic or seperate emitter-receiver sets, the pre-aligned housing just drops into your machine and you are ready to go. With an adjustment potentiometer for both sensitiviy and light/dark operation, these sensors are ideal for product height differentiation, part counting, and cap height detection applications commonly found on packaging lines.
Read more about UltraFrame sensors 
UltraFrame Brochure  |
 |
|
Full Color Photoelectric Sensors
Balluff full color sensors can be programmed with multiple outputs, each corresponding to the correct color (or colors) of the product being run on the line. The code writer can assign specific inputs (or colors) for each recipe. In turn, the control system will look for the correct color as targets are presented and will automatically reject a “bad” or incorrect color product, while keeping the line running continuously.
Read more about Full Color sensors  |

|
|
GlobalProx® Inductive Sensors
Balluff’s GlobalProx line represents a broad range of top-quality, value-priced general-purpose tubular inductive sensors. Advances in integrated circuit technology and high-volume production techniques enable Balluff to offer high-quality, high-performance sensors without high prices.
Read more about GlobalProx sensors 
GlobalProx Brochure  |

|
|
Capacitive Sensors
Capacitive sensors are designed to provide flexibility and reliability. With a broad variety of body styles, housing materials, adjustable sensing ranges, and the new SmartLevel self-adjusting series, Balluff’s capacitive sensor family can solve applications that are difficult to accomplish with traditional inductives or photoelectrics.
See Capacitive sensors for object detection  Read more about SmartLevel sensors 
Capacitive Sensor Catalog  |

|
|
Sharpshooter® Machine Vision
Sharpshooter is the first vision-based sensor designed to be an extension of your present sensor-based error proofing system. It provides reliable part or feature presence/absence, position detection, and dimensional verification. This product can be used like a sensor, but provides far more functionality than any discrete sensor. And it’s also far easier to use than more complex vision systems.
Read more about Machine Vision 
Sharpshooter Brochure  |

|
|
Industrial RFID
Balluff's industrial systems offer data tracking and error proofing solutions such as machine tool, flexible assembly, production, automation, warehousing, logistics, and distribution tracking. With over 20 years of experience providing industrial RFID solutions, we will help you minimize loss and expense from error-prone operations and maximize quality operations and material flow.
See Industrial RFID products overview  |

|
|
Linear Position Feedback
Micropulse® linear position transducers provide highly accurate and reliable position feedback. The Micropulse AT was designed in a modular fashion to simplify manufacturing and reduce component costs. The main advantage of the Micropulse AT is the non-contact, wear-free magnetostrictive sensing principle. Read more about Micropulse AT transducers 
Micropulse AT Brochure 
The Micropulse BIW's has the same plunger form as linear potentiometers without the premature failure and performance degradation, which is the principal cause of downtime and loss of accuracy with linear pots. Read more about Micropulse BIW transducer 
Micropulse BIW catalog section  |
 |
|
Magnetic Rotary Encoder
Balluff’s S2E Rotary encoder is a lower cost, more effective improvement on standard rotary encoder designs. The basic design of the S2E consists of a magnetically-encoded ring and a non-contact sensor head. This assembly installs easily and provides a quadrature output at up to 46,000 counts per revolution. An available mounting hub allows the magnet ring to be adapted to a wide range of applications.
Read more about S2E rotarty encoder 
S2E Rotary Encoder Brochure  |

|
|
Remote Couplers
Balluff’s unique family of remote couplers enable quick replacement of entire assemblies without hardwire connections. They use inductive sensor technology to transfer power and signals across an air gap making flexible modular configurations easier to incorporate than ever before. Downtime drops dramatically when there is no need to hard wire connections to temporary sub-systems on flexible packaging lines.
Read more about Remote Systems 
Remote Coupler catalog section  |
 |
|