english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Position sensing primer: Direct vs. indirect load monitoring
Published in Motion System Design, August 2009

In closed-loop motion control systems, direct load sensing eliminates backlash, non-linearity, and hysteresis as sources of inaccuracy — and saves money along the way.

by Henry Menke
Linear Positioning Product Manager for Balluff


In the field of automation, a motion control system consists of mechanical hardware coupled to a prime mover, the operation of which is governed by a computerized controller that compares the command position to the indicated load position. Typically, the indicated load position comes from a rotary shaft encoder or linear position encoder. In response to a difference between the command position and indicated load position, the controller generates a drive signal that is fed to the device that regulates the speed and direction of the prime mover — for example, an electronic amplifier driving a servomotor.

This process of reading position, comparing it to the command position, and then driving the prime mover until it is positioned correctly is called closed-loop motion control. Besides position, other controlled variables such as velocity (the mathematical derivative of position) or force can also be measured. With respect to position and velocity, the accuracy of the controlled motion - from the perspective of the load — is highly dependent upon how closely the indicated load position matches actual, real-world load position. The indicated position is always a facsimile of the actual load position. Due to various error-inducing factors, the indicated load position never exactly matches the actual load position. The nature of the induced position errors depends on the architecture of the position encoder and how it interacts with mechanical drive hardware.

Rotary encoder-based positioning systems

For electric, closed-loop motion control systems, common system architecture features an electric motor as the prime mover directly coupled to a rotary shaft encoder as the load position sensor. The load may be connected to the electric motor through a variety of mechanical elements such as acme, lead, or ball screws, rack-and-pinion systems, or toothed sprockets with toothed drive belts.In this architecture, the true standard of measurement is not the rotary encoder, but the drive system itself. The rotary encoder accurately indicates (within its specifications) the drive motor's shaft position. To implement closed-loop position control, an assumption must be made that X revolutions of the motor/encoder result in Y units of displacement at the load. For example, it may take 1,800 revolutions of the motor for the load to travel 12 in., which can also be expressed as 1,800 rev/12 in. = 150 rev/in.

However, this relationship between motor revolutions and load displacement is only an average, calculated figure. The actual relationship along any given segment of the positioning system is dependent on the drive system's mechanical precision: A high quality leadscrew may closely follow specified revolutions per inch, whereas a lower quality screw may deviate more substantially from the nominal value. Any deviation away from the ideal linear relationship between revolutions and displacement is called nonlinearity.

In addition to that of the screw itself, there are other sources of nonlinearity, such as mechanical compression or tension of the leadscrew under dynamic conditions of acceleration and deceleration, as the load inertia resists the impulses of the drive system. This type of loading can also dynamically stretch drive belts and cause dynamic torsional distortion of drive shafts. More dynamic motion and heavier loads magnify how much these factors contribute to overall system nonlinearity and resulting errors in load position or velocity.

Depending on the application's accuracy requirements, thermal expansion and contraction of the drive system creates position deviations that must be quantified and compensated to maintain performance tolerances. Even in zero-backlash drive systems with little or no mechanical play, reversal of drive direction can impart a significant mechanical hysteresis error that arises from frictional forces and drive component compliance in shafts, leadscrews, thrust bearings, and so on.

The precision of this type of motion control architecture is at its peak when the system is brand new. However, as the system wears in and tolerances open, accuracy begins to deteriorate and continues to decline over the system's lifetime. This means that the system must be designed to deliver excess initial system performance in order to guarantee specified performance over time, resulting in a higher initial system cost. Furthermore, because motion-control system accuracy is determined by the quality and precision of the mechanical drive system — and not the rotary shaft encoder — it follows that tighter accuracy specifications force tighter specifications on the drive mechanism, imposing a cost premium for higher-end mechanical components.

Once the system is in operation, mechanical failures can result in large indicated position errors that might go undetected until bad parts are produced. For example, a drive belt might slip or jump a tooth, a shear pin might break, or a rack-and-pinion gear might wear enough to slip out of synchronization. In these cases, the shaft-mounted rotary encoder has no way of knowing that the nominal relationship between shaft revolutions and load position has been completely invalidated.

Linear encoder-based positioning systems
One alternative architecture for closed-loop motion control systems eliminates or minimizes the influence of any nonlinearity that may exist in the mechanical drive system. By simply relocating the position data collection point from the motor shaft to the linear motion axis itself, drive-system stack-up errors can largely be ignored. (Bear in mind, however, that extremely sloppy mechanisms are always hard to tune.) In this arrangement, motor shaft revolutions do not need to be directly proportional to load position, because the linear encoder is now directly reporting load position. This system architecture where the linear encoder is located along the controlled motion axis is an example of direct load monitoring.

Direct load monitoring offers several economic and performance benefits. For starters, the indicated load position is not affected by mechanical factors such as backlash, dynamic compression or tension, drive wear and tear, or rotation reversal hysteresis. Nor is linearity compromised by the quality or accuracy of the leadscrew or other drive system components. By relieving the drive system of the burden of maintaining overall system accuracy, less precise or lower cost drive mechanisms can be employed as part of the original design. Because wear and tear no longer degrades system accuracy over time, there is no need to build in excessive upfront performance in order to guarantee accuracy over the system's life expectancy: System designers can save costs by more closely matching initial performance specifications to long-term performance expectations.

Read entire article on Motion System Design website

1-800-543-8390        http://www.balluff.com/us