TA12 Explosion Proof Linear Position Transducer
Accuracy, Long Life and Fast Replacement
In the petrochemical and process industries, uptime is critical. Component failure must be a rare event. When it does occur, repairs need to be fast and easy.
Balluff’s TA12 explosion-proof transducer is specifically designed to meet these stringent oil and gas industry requirements for high reliability and fast and easy field maintenance. It is optimized for accurate and continuous feedback on hydraulically and pneumatically actuated valves for refining, storage, transport, and handling.
Benefits
• Field repairs in minutes, not hours
• Generous internal wiring space in a compact housing
• Long, highly accurate maintenance-free service life
• Offers array of control signal interface options
Environmental Features
• For use in hazardous area applications
• Provides accuracy over a temp. range of -40 to +176°F
• High level of resistance to shock and vibration
Balluff’s TA12 explosion-proof transducer, BTL*J-DEXC-TA12 has several certificates of product compliance and conformity:
|

|
Class I, Division 1, Groups A, B, C, and D Class II, Division 1, Groups E, F, and G; Class III T6 Ta=65°C, T5 Ta=80°C Type 4X/6P; IP68 Class I, Zone 1 AEx d IIC T6 Ta=65°C, T5 Ta=80°C Class I, Zone 1 Ex d IIC T6 Ta=65°C, T5 Ta=80°C SIRA 11ATEX1104X IECEx SIR 11.0048X |
|


|
II 1/2GD Ex d IIC T6/T5 Ga/Gb Ta +65°C (T6) +80°C (T5) Ex t IIIC T85/T100°C Da IP68 Ta +65°C (T85) +80°C (T100)
0518 |