english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

ConVis® Software Version 1.1.4
The newest version of ConVis® Software includes new tools that make setting up Balluff's Sharpshooter™ even easier.
In version 1.1.4, there are improved multi-direction edge detection tools including Position, Width, and Edge count. These enhanced tools add greater flexibility to detect edges in both horizontal and vertical directions. Also improved is the ability to adjust the timing for job switching from 10 to 100 ms to accommodate older PLC’s and controllers. And with other tools like Brightness, Contrast, Contour, and Pattern Match, applications can be solved with ease using the industries most user friendly setup and configuration aid.
  • ConVis software runs both online and offline as an emulator
  • 7 different controls (tools)
  • Up to 32 controls per job (configuration)
  • Up to 8 jobs saved in the Sharpshooter™
  • Unlimited jobs or projects can be saved on a PC

Applications


 
View larger



View larger

Hole positioning: vertical and horizontal edges

The BVS camera is positioned from above and the casting is placed in a fixture. The machined hole is inspected for proper alignment. The four Position tools can then accurately gauge if the hole position is within or out of the customer’s specifications.

Thread and groove detection: pattern & contour matching,  vertical edge positioning

The BVS is used to verify the presence of the threads, and the two grooves on the bolt. A Pattern Match tool adjusts for part movement while two Edge Width tools verify the presence of the grooves. Two Edge Count tools then count the threads to verify their presence.


BVS Camera

Balluff Part Number

Description

BVS-OI-3-001-E

8mm lens, PNP, ETHERNET 50-1000mm range

BVS-OI-3-002-E

8mm lens, NPN, ETHERNET 50-1000mm range

BVS-OI-3-003-E

12mm lens, PNP, ETHERNET 50-1000mm range

BVS-OI-3-004-E

12mm lens, NPN, ETHERNET, 50-1000mm range
I/O Cables
C04 ANT-00-PB-050MS M12 I/O Cable, 5M, Unshielded
C04 BNT-00-PB-050MS M12 I/O Cable, 5M, Unshielded 90 degrees
BKS-S139-PU-05 I/O Cable, M12x1 to wires, 8 pole, 5M, Shielded
BKS-S139-PU-10 I/O Cable, M12x1 to wires, 8 pole, 10M, Shielded
BKS-S139-PU-15 I/O Cable, M12x1 to wires, 8 pole, 15M, Shielded
BKS-S139-PU-20 I/O Cable, M12x1 to wires, 8 pole, 20M, Shielded
Ethernet Cables  

BKS-AD-05-RJ45/GS180-PU-1,5

Ethernet Cable 1.5 meters

BKS-AD-05-RJ45/GS180-PU-03

Ethernet Cable 3 meters

BKS-AD-05-RJ45/GS180-PU-05

Ethernet Cable 5 meters

Mounting Brackets  

BVS Z-MB-01

BVS L-bracket

BMS CS-M-D12IZ

Clamping cylinder

1-800-543-8390        http://www.balluff.com/us