english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

M5 Sensor Connector
The world's smallest sensor connector!
  • Ideal for 4mm and 5mm sensors M5 smallest connector
  • M5 thread locking ring
  • IP 67 rated
  • Supply voltage 10...30 V
  • Easy-to-see LED built into barrel
  • Stainless steel construction
  • Connector cables available in straight or right angle versions 

The M5 is the key element of a new sensor/connector/cabling solution that provides substantial new application flexibility to production lines and associated OEM production machinery designs.

Applications 

  • Gripper applications
  • Semiconductor and electronic industry usage
  • In-die sensing use
  • Any application that requires multiple sensors within a very small area

 
 

1-800-543-8390        http://www.balluff.com/us