english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Pallet Remote System
Simple solution for non-contact and wear-free pallet signal and power transmission.
Pallet side enclosure and remote head

Balluff’s Pallet Remote System for DeviceNet™ Networks provides non-contact power and signal transmission through an air gap to sensors and control devices mounted on moving pallets. This system makes it possible to drive or control small motors or solenoids on the pallet by transmitting output signals and power to them. At the same time it transmits detected signals from sensors on the pallet to the external controller.

  • Transfers 24 VDC/2 A wireless power transmission through an air gap
  • No plugging or un-plugging of connectors, eliminating wear and damage
  • Non-contact transmission of up to 64 input signals from sensors
  • Accommodates transmission of up to 32 control signals
    

 Technical Details  Ratings
 Allowable Transmission
 Distance
 6...8 mm
 Allowable Transmission
 Offset
 ± 3 mm
 Max Number of Signals  64 Inputs / 32 Outputs
 Type of Sensors Allowed  DC 3-wire PNP
 DC 2-wire
 Station Side Connection  DeviceNet 
 Max Amps Transmitted  < 2 Amps

Pallet remote system in automotive application  The Remote Head on the pallet is wired to an enclosure which has ports for four multiple interface blocks (MIB’s). Each MIB can have up to eight sensor inputs directly connected to it. These input signals cross the air gap and are transmitted to the Base Head. The Base Head then sends these signals via DeviceNet™ back to the external controller. Control signal output options are also available. Consult Balluff to determine the best option for you. See more Remote Systems

 Component

Balluff Part Number

 Station Side
 DeviceNet 
 Enclosure

 RL64EA-355DN-000-SA01

 Pallet Side
 MIB I/O
 Enclosure
 RL64T-344P-000-SA02
 Base Head  RCH08E-211-SA01-PU-02
 Remote
 Head
 RCH08T-211-SA01-PU-01


1-800-543-8390        http://www.balluff.com/us