Reliable solutions for the automation industry
Guaranteed consistently high product quality
The monitoring of hydraulic, pneumatic, vacuum, and various machine pressures is extremely critical in today’s automation processes. Balluff’s pressure sensors exceed the demands of your applications from the ease and flexibility of installation through the simple configuration of the outputs even under the most demanding conditions. Balluff’s attention to quality, superior sensor design, and performance means better reliability, less down time and higher productivity.
Features: – Bright 4 digit display with status LEDs
– Programming buttons – no tool required
– Plastic or stainless steel display housing – rotates 320°
– M12 quick disconnect
– IP67 stainless steel housing – rotates 320°
– Ceramic measuring cell guarantees long term stability and durability
Standard Pressure Sensors These sensors offer an impressive price/performance ratio and are suitable for a wide variety of applications and pressure ranges in factory automation. A large display and simple operating concept save time when configuring parameters. Balluff pressure sensors are versatile and space-saving. The display and electrical output can be rotated independently of the flange. Other features of these sensors include:
– Compact housing design
– Local pressure indicator
– Digital switching outputs
– Analog output
See all standard pressure sensors
Stainless Steel Pressure Sensors These sensors are designed for the demanding requirements of extended temperature ranges and harsh environments. Parameters are configured quickly and easily in conformance with VDMA standards. Features of these sensors include:
– Extended temperature range
– Complete stainless steel housing
– Digital switching outputs
– Analog output
See all stainless steel pressure sensors