Balluff expands its popular economical GlobalProx® line of inductive proximity sensors
Balluff’s GlobalProx® line represents a broad range of top-quality, value-priced tubular inductive sensors. Advancements in integrated circuit technology and high-volume production techniques enable Balluff to offer reliable, performance proven sensors at economical prices. Every sensor is 100% tested to ensure conformance to specifications and years of trouble-free operation.
For more information on GlobalProx inductive sensors, visit:
www.balluff.com/GlobalProx
A large array of products is available providing great choice and flexibility in sensor selection. Tubular M8, M12, M18, and M30 sensors in multiple varieties of 3-wire DC and 2-wire DC outputs resulting in over 350 available models.
The most recent expansion includes additional 3-wire DC PNP and NPN models for more control variations, additional metal porthole connectorized models for robust applications, a new line of normally closed 2-wire DC sensors and PTFE coated 2-wire DC sensors for welding spatter resistance.
The GlobalProx families of sensors are suited for a variety of sensing applications in material handling, assembly automation, machining operations, and packaging. All sensors are also CE marked, cULus listed, and are backed by Balluff’s standard lifetime warranty.
# # #
Balluff Inc., the U.S. subsidiary of Balluff GmbH, Neuhausen, Germany, is a leading manufacturer of a wide range of inductive, optical, capacitive and magnetic sensors as well as linear position transducers and ID systems. Balluff products for OEM and factory floor solutions are used to control, regulate, automate, assemble, position, and monitor manufacturing, assembly, and packaging sequences for industries including metalworking, automotive, plastics, material handling, wood processing, aerospace, electrical, and electronics.
END
Editors: please contact Vestal Simms, (1-800-543-8390) for clarifications and additional information, or e-mail to
Vestal.Simms@Balluff.com
Direct reader service inquiries to: Press Manager
Balluff Inc.
8125 Holton Drive
Florence, KY 41042
In Canada only
, contact Norman J. Clarke, President, Balluff Canada, 2840 Argentia Road, Unit # 2, Mississauga, ON L5N 8G4, Phone 1-800-927-9654 or
Tel: 905-816-1494, 905-816-1411, E-mail:
balluff.canada@balluff.ca