english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Balluff introduces FAS Bridge, an easy Fanuc CNC-Tool ID interface
Balluff’s RFID system kits are specifically designed to work with the FAS Bridge interface

Click for high resolution image.
With the Fanuc FAS Bridge interface and a Balluff Tool ID system, you can easily interface to your CNC controller and automate the entering and tracking of your tooling information.
Reducing cost and minimizing operational complexity are key goals for any manufacturer looking to succeed in today’s competitive environment. The Fanuc FOCUS Automation Solution Bridge or FAS Bridge Tool ID interface is designed to interconnect and automate the entering and tracking of tooling information to a Fanuc based CNC from a Balluff RFID Tool ID system, which can save you significant time and cost when compared to the custom engineering work that is usually required for this effort.

For more information on FAS Bridge, visit: www.balluff.com/FASBridge

One of the biggest challenges when using RFID for tool identification is interfacing the RFID system to the CNC controller. Now, with the new Fanuc FAS Bridge interface, it is easy to interface between Balluff tool identification systems and CNC machines that use Fanuc controllers, with minimal or no engineering required. The module is a bolt-on solution, meaning it requires no modifications to the Fanuc CNC control. The FAS Bridge is flexible, easy to install, and simple to configure—the engineering has been put inside the box instead. Additionally, the FAS Bridge is industrially hardened for worry-free operation with a Balluff Tool ID system and does not require any ladder or Macro programming.

The Fanuc FAS Bridge interface module is easy to install and simple to configure – no programming required.

Balluff has several Tool ID system kits available that are specifically designed to work with the Fanuc FAS Bridge interface. These kits include a serial communication-based RFID processor and an RS232 communication cable to connect the processor directly to the FAS Bridge serial communication port. With the Fanuc FAS Bridge interface and Balluff Tool ID, you can access large amounts of CNC data including: tool life, tool ID management, tool geometry offsets, tool wear offsets, 2nd tool offsets, work offsets, and macro variables.

 




# # #

Balluff Inc., the U.S. subsidiary of Balluff GmbH, Neuhausen, Germany, is a leading manufacturer of a wide range of inductive, optical, capacitive and magnetic sensors as well as linear position transducers and ID systems. Balluff products for OEM and factory floor solutions are used to control, regulate, automate, assemble, position, and monitor manufacturing, assembly, and packaging sequences for industries including metalworking, automotive, plastics, material handling, wood processing, aerospace, electrical, and electronics.

END

Editors: please contact Kelly Panko, (1-800-543-8390) for clarifications and additional information, or e-mail to Kelly.Panko@Balluff.com

Direct reader service inquiries to: Press Manager

Balluff Inc.
8125 Holton Drive
Florence, KY 41042

In Canada only , contact Norman J. Clarke, President, Balluff Canada, 2840 Argentia Road, Unit # 2, Mississauga, ON L5N 8G4, Phone 1-800-927-9654
or Tel: 905-816-1494, 905-816-1411, E-mail: balluff.canada@balluff.ca

1-800-543-8390        http://www.balluff.com/us