english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Balluff introduces the new standard for T-slot magnetic field sensors
Balluff has expanded their line of magnetic field sensors with the introduction of the BMF 235, designed to fit a wide variety of T-slots.

Click for high resolution image. Balluff has expanded their line of magnetic field sensors with the introduction of the BMF 235, designed to fit a wide variety of T-slots.  Cylinder positions can be detected on virtually any aluminum walled pneumatic cylinder with integral T-slots including short stroke cylinders and grippers.  The GMR electronic sensor features extremely short 23mm housing and an ultra bright LED for easy diagnostics.

The BMF 235 easily drops into the T-slot from above and is secured using a standard screwdriver or an Allen wrench.  The sensor installs flush in the slot with nothing protruding for safe secure mounting in space restrictive applications.  A cable clip is provided with the sensor for strain relief and ease of cable routing.

See more about BMF 235 >>

This mini-sensor features high accuracy, short overtravel and low hysteresis.  The BMF 235 is available in PNP normally open and normally closed versions in a tough IP67 housing, each with cable or pigtail M8 or M12 connectors.  Balluff magnetic field sensors include short circuit reverse polarity protection and an industry leading LIFETIME warranty. 

For additional installation and product savings, the BMF 235 is available in Balluff’s innovative V-Twin® version of two sensors – one connector (M8 or M12).  The V-Twin versions are especially cost effective when sensing multiple points and providing a means of doubling the number of inputs in MIB.

Balluff also provides an on line Pneumatic Cylinder Sensor Resource Center designed to help you select the best solution for specific cylinder models and will generate up to three recommendations. Visit the online resource center at http://www.balluff.com/BMFCenter.


                                                              # # #

Balluff Inc., the U.S. subsidiary of Balluff GmbH, Neuhausen, Germany, is a leading manufacturer of a wide range of inductive, optical, capacitive and magnetic sensors as well as linear position transducers and ID systems. Balluff products for OEM and factory floor solutions are used to control, regulate, automate, assemble, position, and monitor manufacturing, assembly, and packaging sequences for industries including metalworking, automotive, plastics, material handling, wood processing, aerospace, electrical, and electronics.  

END

Editors: please contact Vestal Simms or Kelly Panko, (1-800-543-8390) for clarifications and additional information, or e-mail to Vestal.Simms@Balluff.com or Kelly.Panko@Balluff.com

Direct reader service inquiries to: Press Manager

Balluff Inc.
8125 Holton Drive
Florence, KY 41042

In Canada only , contact Norman J. Clarke, President, Balluff Canada, 2840 Argentia Road, Unit # 2, Mississauga, ON L5N 8G4, Phone 1-800-927-9654 or

Tel: 905-816-1494, 905-816-1411, E-mail: balluff.canada@balluff.ca

1-800-543-8390        http://www.balluff.com/us