english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

Long range Industrial RFID from Balluff – Up to 6 meter read/write distance
UHF based RFID tracks assets with greater range and flexibility

Balluff UHF RFID on totes.

UHF-based RFID can provide a means to track parts or part pallets at greaterdistances allowing greater freedom of use.

In today’s manufacturing environments, knowing where both parts and assets are can be key to maintaining continuous operation and preventing production delays. Assets like containers, totes and skids are as critical to maintain a smoothly running manufacturing process as the parts themselves. Knowing where these assets are in the supply chain provides significant visibility into where the process is now and where problems may arise. Being able to track assets and the parts they contain can help prevent shortages at manufacturing lines and create real-time visibility into the state of the process, providing a means for greater efficiency and process improvement that can translate into real cost savings.

For more information on UHF for logistics, visit: www.balluff.com/UHF

Balluff’s BIS U series UHF or Ultra High Frequency RFID (Radio Frequency Identification) provides one of the most reliable and flexible tools to get visibility into your supply chain and manufacturing process. Because BIS U technology is passive, no expensive battery based tags are required to achieve long detection ranges. With the BIS U, non-contact read/write ranges as high as 6 meters can be achieved. BIS U RFID can not only be used with low cost paper tags, but also industrially hardened long life metal mount container tags and even high temperature tags.

Benefits of Balluff UHF System:
  • Enables real-time visibility for logistics and manufacturing
  • Unlike bar codes, UHF does not require “line-of-sight”
  • No batteries needed for long range transmission and lower cost
Features
  • Operating range up to 6 m
  • RS232 Serial or Ethernet TCP/IP interface option
  • Can detect and process multiple RFID tags at once
Applications
  • Asset tracking
  • Logistics tracking
  • Closed loop and supply chain logistics
  • Production tracking
Balluff can combine the use our new UHF system with our other passive RFID technologies, including high frequency ISO15693 systems to provide greater flexibility with the highest reliability. Balluff can also provide the necessary services for site surveys, hardware and even software integration to create a fully integrated, cost effective and reliable manufacturing and logistics solution.


# # #

Balluff Inc., the U.S. subsidiary of Balluff GmbH, Neuhausen, Germany, is a leading manufacturer of a wide range of inductive, optical, capacitive and magnetic sensors as well as linear position transducers and ID systems. Balluff products for OEM and factory floor solutions are used to control, regulate, automate, assemble, position, and monitor manufacturing, assembly, and packaging sequences for industries including metalworking, automotive, plastics, material handling, wood processing, aerospace, electrical, and electronics. 

END

Editors: please contact Kelly Panko or Vestal Simms at 1-800-543-8390 for clarifications and additional information, or e-mail Kelly.Panko@Balluff.com   or Vestal.Simms@Balluff.com .

Direct reader service inquiries to: Press Manager

Balluff Inc.
8125 Holton Drive
Florence, KY 41042

In Canada only , contact Norman J. Clarke, President, Balluff Canada, 2840 Argentia Road, Unit # 2, Mississauga, ON L5N 8G4, Phone 1-800-927-9654 or


Tel: 905-816-1494, 905-816-1411, E-mail: balluff.canada@balluff.ca

1-800-543-8390        http://www.balluff.com/us