english
Home  |  Products  |  Applications  |  Industry  |  Downloads  |  Sales + Service  |  News  |  Search  |  Company  |  Contact Us  |  MyList
Search

RFID for Access Control

RFID for Access ControlBalluff provides several industrial RFID systems as well as custom built solutions that can be used to provide access control for the manufacturing and process industries. These RFID solutions include systems that can be used to identify operators and maintenance personnel for enabling or locking out equipment or machinery that not only act as a key but also indentify the individual and clearance level to control systems. RFID systems are also available that identify process equipment such as piping and connectors to verify they are being connected in the correct sequence and by proper connection point to provide a reliable means of preventing mixing of the wrong contents or improper connections for a given process. With the most communication options available for flexible and easy integration and the most reader head/tag flexibility vs. range and mounting positions, Balluff’s BIS systems make it easy to integrate RFID into any of today’s manufacturing or process control systems.

Start your selection here:

Step 1: What are you trying to track?
  • Process Access 
    • Robust, flexible, environmentally rugged - BIS C
    • Lower cost, low memory capacity, read-only options - BIS L
    • Long range, ISO compliant, high speed - BIS M
  • On parts 
    • Robust, flexible, environmentally rugged - BIS C
    • Lower cost, low memory capacity, read-only options - BIS L
    • Long range, ISO compliant, high speed - BIS M
  • Security
    • Robust, flexible, environmentally rugged - BIS C
    • Long range, ISO compliant, high speed - BIS M

Step 2: Select your data carrier (using links from tables below)
Step 3: Select read/write heads (using links below each chart)
Step 4: Select processors (using links below each chart)

 
 Process Access

Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS C Read/write2 times of 220/860 ms, for operating temperatures between -30°C and +70°C1 (-22°F and +158°F), 1 million write cycles guaranteed, dynamic.

BIS C-127-05/L
R/W
30 mm
1023 Byte
Not in metal
BIS C-127-05/L Balluff Data Carrier

BIS C-122-11/L

R/W

3 mm

2047 Byte

Not in metal
BIS C-122 Balluff Data Carrier

BIS C-122-04/L

R/W

3 mm

511 Byte

Not in metal
BIS C-122 Balluff Data Carrier

BIS C-121-04/L

R/W

2 mm

511 Byte

Not in metal
BIS C-121-04 Balluff Data Carrier
BIS C - Hardware Cross-Reference (.pdf)
Step 3: Select BIS C read/write head
Step 4: Select BIS C processor

1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.


Carriers

R/W
Function

Max. read/write
distance

Memory

Static or dynamic use

Image

.BIS L Read/write times of 1530/35301 ms, for operating temperatures between -25°C and +85°C (-13°F and +185°F), 100,000 write cycles guaranteed, mountable in metal.

BIS L-102-01/L
R/W
70 mm
192 Byte
Static only
BIS L-102-01/L data carrier
BIS L-101-01/L
R/W
55 mm
192 Byte
Static only
BIS L-101-01/L Data Carrier
BIS L-150-05/A
R/W
40 mm
192 Byte
Static only
BIS L-150-05 Data Carrier
BIS L-100-01/L
R/W
40 mm
192 Byte
Static only
BIS L-100-01/L Data Carrier
BIS L-103-05/L
R/W
30 mm
192 Byte
Static only
BIS L-103-05/L Data Carrier
BIS L-102-05/L-RO2
Read only
55 mm
192 Byte
Dynamic
BIS L-102-01/L data carrier
BIS L-202-03/L2
Read only
55 mm
5 Byte
Dynamic
BIS L-202-03/L Data Carrier
BIS L-101-05/L-RO2
Read only
40 mm
192 Byte
Dynamic
BIS L-101-01/L Data Carrier
BIS L-100-05/L-RO2
Read only
30 mm
192 Byte
Dynamic
BIS L-100-01/L Data Carrier
BIS L-201-03/L2
Read only
30 mm
5 Byte
Dynamic
BIS L-201-03/L Data Carrier
BIS L-103-05/L-RO2
Read only
23 mm
192 Byte
Dynamic
BIS L-103-05/L Data Carrier
BIS L-200-03/L2
Read only
23 mm
5 Byte
Dynamic
BIS L-200-03/L Data carrier
BIS L-203-03/L2
Read only
23 mm
5 Byte
Dynamic
BIS L-203-03/L Data Carrier
BIS L - Hardware Cross-Reference (.pdf)
Step 3: Select BIS L read/write heads
Step 4: Select BIS L read only processor     Select BIS L processor

1 = Read/write times are for 64 bytes of data (incl. data check) for read/write tags only.
2 = Max. read speed of 72 meters/min.


Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS M Read/write2 times of 60/130 ms, for operating temperatures between -25°C and +70°C (-13°F and +158°F), 100,000 or >100 million write cycles guaranteed, dynamic.

BIS M-110-02/L*
R/W
32 mm
2000 Byte
Not in metal
BIS M-110-02/L Data Carrier

BIS M-105-01/A

R/W
9 mm
752 Byte
In metal
BIS M-105 Balluff Data Carrier

BIS M-105-02/A*

R/W
9 mm
752 Byte
In metal
BIS M-105 Balluff Data Carrier
BIS M-122-01/A
R/W
9 mm
752 Byte
In metal
BIS M-122 Balluff Data Carrier

BIS M-122-02/A*

R/W
7 mm
2000 Byte
In metal
BIS M-122 Balluff Data Carrier
BIS M - Hardware Cross-Reference (.pdf)
Step 3: Select BIS M read/write heads
Step 4: Select BIS M processor

* = >100 million write cycles guaranteed.
† = For harsh environments.
1 = Extended temperatures up to 130°C for BIS M tags.
2 = Read/write times are for 64 bytes of data including data check.


 
Part ID

Carriers

R/W
Function

Max. R/W
distance

Memory

Mountable
in metal

Image

.BIS C Read/write2 times of 220/860 ms, for operating temperatures between -30°C and +70°C (-22°F and +158°F)1, 1 million write cycles guaranteed, dynamic, mountable in metal, for harsh environments.

BIS C-127-05/L
R/W
30 mm
1023 Byte
Not in metal
BIS C-127-05/L Balluff Data Carrier

BIS C-122-11/L

R/W

3 mm

2047 Byte

Not in metal
BIS C-122 Balluff Data Carrier

BIS C-122-04/L

R/W

3 mm

511 Byte

Not in metal
BIS C-122 Balluff Data Carrier

BIS C-121-04/L

R/W

2 mm

511 Byte

Not in metal
BIS C-121-04 Balluff Data Carrier
BIS C - Hardware Cross-Reference (.pdf)
Step 3: Select BIS C read/write head
Step 4: Select BIS C processor

† = Rated for vacuum service
1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.


Carriers

R/W
Function

Max. read/write
distance

Memory

Static or Dynamic

Image

.BIS L Read/write times of 1530/35301 ms, for operating temperatures between -25°C and +85°C (-13°F and +185°F), 100,000 write cycles guaranteed, mountable in metal.

BIS L-150-05/A
R/W
40 mm
192 Byte
Static only
BIS L-150-05 Data Carrier
BIS L-102-05/L-RO2
Read only
55 mm
192 Byte
Dynamic
BIS L-102-01/L data carrier
BIS L-202-03/L2
Read only
55 mm
5 Byte
Dynamic
BIS L-202-03/L Data Carrier
BIS L-101-05/L-RO2
Read only
40 mm
192 Byte
Dynamic
BIS L-101-01/L Data Carrier
BIS L-100-05/L-RO2
Read only
30 mm
192 Byte
Dynamic
BIS L-100-01/L Data Carrier
BIS L-201-03/L2
Read only
30 mm
5 Byte
Dynamic
BIS L-201-03/L Data Carrier
BIS L-103-05/L-RO2
Read only
23 mm
192 Byte
Dynamic
BIS L-103-05/L Data Carrier
BIS L-200-03/L2
Read only
23 mm
5 Byte
Dynamic
BIS L-200-03/L Data carrier
BIS L-203-03/L2
Read only
23 mm
5 Byte
Dynamic
BIS L-203-03/L Data Carrier
BIS L - Hardware Cross-Reference (.pdf)
Step 3: Select BIS L read/write heads
Step 4: Select BIS L read only processor     Select BIS L processor

† =Not mountable in metal.
1 = Read/write times are for 64 bytes of data (incl. data check) for read/write tags only.
2 = Max. read speed of 72 meters/min.


Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS M Read/write2 times of 60/130 ms, for operating temperatures between -25°C and +70°C (-13°F and +158°F), 100,000 or >100 million write cycles guaranteed, dynamic.

BIS M-107-03/L-H200* † 1
R/W
30 mm
112 Byte
Not in metal
BIS M-115-03/A*
R/W
30 mm
112 Byte
In metal

BIS M-105-01/A

R/W
9 mm
752 Byte
In metal
BIS M-105 Balluff Data Carrier

BIS M-105-02/A*

R/W
9 mm
752 Byte
In metal
BIS M-105 Balluff Data Carrier
BIS M-122-01/A
R/W
9 mm
752 Byte
In metal
BIS M-122 Balluff Data Carrier

BIS M-122-02/A*

R/W
7 mm
2000 Byte
In metal
BIS M-122 Balluff Data Carrier
BIS M - Hardware Cross-Reference (.pdf)
Step 3: Select BIS M read/write heads
Step 4: Select BIS M processor

* = >100 million write cycles guaranteed.
† = For harsh environments.
1 = Extended temperatures up to 130°C for BIS M tags.
2 = Read/write times are for 64 bytes of data including data check.


 Security

Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS C Read/write2 times of 220/860 ms, for operating temperatures between -30°C and +70°C1 (-22°F and +158°F), 1 million write cycles guaranteed, dynamic.

BIS C-127-05/L
R/W
30 mm
1023 Byte
Not in metal
BIS C-150-05/A Balluff Data Carrier
BIS C - Hardware Cross-Reference (.pdf)
Step 3: Select BIS C read/write head
Step 4: Select BIS C processor

1 = Extended temperatures up to 120°C for BIS C tags on request.
2 = Read/write times are for 64 bytes of data including data check.


Carriers

R/W
Function

Max. read/write
distance

Memory

Mountable
in metal

Image

.BIS M Read/write2 times of 60/130 ms, for operating temperatures between -25°C and +70°C (-13°F and +158°F), 100,000 or >100 million write cycles guaranteed, dynamic.

BIS M-120-01/L
R/W
50 mm
752 Byte
Not in metal
BIS M-120 Balluff Data Carrier
BIS M - Hardware Cross-Reference (.pdf)
Step 3: Select BIS M read/write heads
Step 4: Select BIS M processor

1 = Extended temperatures up to 130°C for BIS M tags.
2 = Read/write times are for 64 bytes of data including data check.

1-800-543-8390        http://www.balluff.com/us